SNOSA56I February   2003  – September 2015 LMV7271 , LMV7272 , LMV7275

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  1.8-V Electrical Characteristics
    6. 6.6  1.8-V AC Electrical Characteristics
    7. 6.7  2.7-V Electrical Characteristics
    8. 6.8  2.7-V AC Electrical Characteristics
    9. 6.9  5-V Electrical Characteristics
    10. 6.10 5-V AC Electrical Characteristics
    11. 6.11 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Rail-to-Rail Input Stage
      2. 7.3.2 Output Stage, LMV7271 and LMV7272
      3. 7.3.3 Output Stage, LMV7275
    4. 7.4 Device Functional Modes
      1. 7.4.1 Capacitive and Resistive Loads
      2. 7.4.2 Noise
      3. 7.4.3 Hysteresis
        1. 7.4.3.1 Noninverting Comparator With Hysteresis
        2. 7.4.3.2 Inverting Comparator With Hysteresis
      4. 7.4.4 Zero Crossing Detector
        1. 7.4.4.1 Zero Crossing Detector With Hysteresis
      5. 7.4.5 Threshold Detector
      6. 7.4.6 Universal Logic Level Shifter (LMV7275 only)
      7. 7.4.7 OR'ING the Output (LMV7275 only)
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Square Wave Oscillator
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Positive Peak Detector
      3. 8.2.3 Negative Peak Detector
      4. 8.2.4 Window Detector
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Circuit Techniques for Avoiding Oscillations in Comparator Applications
      2. 10.1.2 DSBGA Light Sensitivity
      3. 10.1.3 DSBGA Mounting
      4. 10.1.4 LMV7272 DSBGA to DIP Conversion Board
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Development Support
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Related Links
    4. 11.4 Community Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • (VS = 1.8 V, TA = 25°C, Typical Values Unless Specified).
  • Single or Dual Supplies
  • Ultra Low Supply Current 9 µA Per Channel
  • Low Input Bias Current 10 nA
  • Low Input Offset Current 200 pA
  • Low Ensured VOS 4 mV
  • Propagation Delay 880 ns (20-mV Overdrive)
  • Input Common Mode Voltage Range 0.1 V Beyond Rails
  • LMV7272 is Available in DSBGA Package

2 Applications

  • Wearable Devices
  • Mobile Phones and Tablets
  • Battery-Powered Electronics
  • General Purpose Low Voltage Applications

3 Description

The LMV727x devices are rail-to-rail input low power comparators, characterized at supply voltages 1.8 V, 2.7 V, and 5 V. They consume as little as 9-uA supply current per channel while achieving a 800-ns propagation delay.

The LMV7271 and LMV7275 (single) are available in SC70 and SOT-23 packages. The LMV7272 (dual) is available in the DSBGA package. With these tiny packages, the PCB area can be significantly reduced. They are ideal for low voltage, low power, and space-critical designs.

The LMV7271 and LMV7272 both feature a push-pull output stage which allows operation with minimum power consumption when driving a load.

The LMV7275 features an open-drain output stage that allows for wired-OR configurations. The open-drain output also offers the advantage of allowing the output to be pulled to any voltage up to 5.5 V, regardless of the supply voltage of the LMV7275, which is useful for level-shifting applications.

The LMV727x devices are built with Texas Instruments' advance submicron silicon-gate BiCMOS process. They all have bipolar inputs for improved noise performance, and CMOS outputs for rail-to-rail output swing.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LMV7271,
LMV7275
SC70 (5) 1.25 mm × 2.00 mm
SOT-23 (5) 1.60 mm × 2.90 mm
LMV7272 DSBGA (8) 1.50 mm x 1.50 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Typical Circuit

LMV7271 LMV7272 LMV7275 20064024.gif