SNAS764 May 2018 LMX2572LP
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RAMP0_RST | 0 | 0 | 0 | 0 | RAMP_TRIGB | RAMP_TRIGA | 0 | RAMP_BURST_TRIG | |||||||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | RAMP0_RST | R/W | 0h | Resets RAMP0 at start of ramp to eliminate round-off errors. Applies to automatic ramping mode only.
0: Disabled 1: Reset |
14 - 11 | R/W | 0h | Program 0h to this field. | |
10 - 7 | RAMP_TRIGB | R/W | 0h | Definition of ramp trigger B.
0: Disabled 1: RampClk pin rising edge 2: RampDir pin rising edge 4: Always triggered 9: RampClk pin falling edge 10: RampDir pin falling edge All other values are not used. |
6 - 3 | RAMP_TRIGA | R/W | 0h | Definition of ramp trigger A. Options are same as RAMP_TRIGB. |
2 | R/W | 0h | Program 0h to this field. | |
1 - 0 | RAMP_BURST_TRIG | R/W | 0h | Sets what triggers the next ramp in burst mode.
0: Ramp transition 1: Trigger A 2: Trigger B 3: Not used |