SNVS710I March 2011 – December 2015 LMZ13608
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AGND | 3 | Ground | Analog Ground — Reference point for all stated voltages. Must be externally connected to EP/PGND. |
5 | |||
6 | |||
EN | 4 | Analog | Enable — Input to the precision enable comparator. Rising threshold is 1.274 V typical. Once the module is enabled, a 20-µA source current is internally activated to accommodate programmable hysteresis. |
FB | 7 | Analog | Feedback — Internally connected to the regulation, overvoltage, and short circuit comparators. The regulation reference point is 0.8 V at this input pin. Connect the feedback resistor divider between the output and AGND to set the output voltage. |
NC | 9 | — | No Connect. This pin must remain floating, do not ground. |
PGND | — | Ground | Exposed Pad / Power Ground Electrical path for the power circuits within the module. — NOT Internally connected to AGND / pin 5. Used to dissipate heat from the package during operation. Must be electrically connected to pin 5 external to the package. |
SS | 8 | Analog | Soft-Start/Track input — To extend the 1.6-ms internal soft-start connect an external soft-start capacitor. For tracking connect to an external resistive divider connected to a higher priority supply rail. See Design Steps section. |
VIN | 1 | Power | Supply input — Nominal operating range is 6 V to 36 V. A small amount of internal capacitance is contained within the package assembly. Additional external input capacitance is required between this pin and PGND. |
2 | |||
VOUT | 10 | Power | Output Voltage — Output from the internal inductor. Connect the output capacitor between this pin and PGND. |
11 |