SBOS301C May   2004  – December 2025 LOG114

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics (±5V)
    6. 5.6 Electrical Characteristics (5V)
    7. 5.7 Typical Characteristics: VS = ±5V
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Logarithmic and Difference Amplifier
      2. 6.3.2 COM Voltage Range
      3. 6.3.3 VCM IN
      4. 6.3.4 Auxiliary Operational Amplifier
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Applications Information
      1. 7.1.1 Transfer Function
      2. 7.1.2 Input Current Range
      3. 7.1.3 Setting the Reference Current
      4. 7.1.4 Negative Input Currents
      5. 7.1.5 Voltage Inputs
      6. 7.1.6 High-Current Linearity Correction
      7. 7.1.7 Error Sources
        1. 7.1.7.1 Accuracy
        2. 7.1.7.2 Total Error
        3. 7.1.7.3 Errors RTO and RTI
        4. 7.1.7.4 Log Conformity
        5. 7.1.7.5 Individual Error Components
    2. 7.2 Typical Applications
      1. 7.2.1 Design Example for Dual-Supply Configuration
      2. 7.2.2 Design Example for Single-Supply Configuration
      3. 7.2.3 Advantages of Dual−Supply Operation
      4. 7.2.4 Log Ratio
      5. 7.2.5 Data Compression
      6. 7.2.6 3.3V Operation
      7. 7.2.7 Erbium-Doped Fiber Optic Amplifier (EDFA)
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Device Nomenclature
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
      2. 8.2.2 PSpice® for TI
      3. 8.2.3 TINA-TI™ (Free Software Download)
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Design Example for Dual-Supply Configuration

Given these conditions:

Table 7-1 Example Design Parameters for Dual-Supply Parameters
Parameter Example Value

Positive supply voltage

5V

Negative supply voltage

-5V

Input signal

100pA to 10mA

Reference voltage

2.5V

Output voltage

0V to 2.5V

  1. Due to LOG114 symmetry, select either I1 or I2 as the signal input pin. Choosing I1 as the reference makes the resistor network around A4 simpler. (Note: Current must flow into I1 and I2 pins.)
  2. Select the magnitude of the reference current. The signal (I2) spans eight decades, therefore set I1 to 1μA − four decades above the minimum I2 value. (Note that the value does not have to be placed in the middle. If I2 spanned seven decades, I1 can set three decades above the minimum and four decades below the maximum I2 value.) This configuration results in more swing amplitude in the negative direction, which provides more sensitivity (ΔVO4 per ΔI2) when the current signal decreases.
  3. Use Equation 1 to calculate the expected range of log outputs at VLOGOUT:
    Equation 15. For I2=10mA:VLOGOUT=0.375×log(1μA10mA)=-1.5V For I2=100pA:VLOGOUT=0.375×log(1μA100pA)=1.5V

    Therefore, the expected voltage range at the output of amplifier A3 is:

    Equation 16. -1.5V≤VLOGOUT≤1.5V
  4. The A4 amplifier scales and offsets the VLOGOUT signal for use by the ADC using the equation:
    Equation 17. V O 4 = ( - G A 4 × V L O G O U T ) + V O F F S E T

    The A4 amplifier is specified with a rated output swing capability from (V−) +0.5V to (V+) − 0.5V.

    Therefore, select the final A4 output:

    Equation 18. 0 V ≤ V O 4 ≤ 2 . 5 V

    This output results in a 2.5V range for the 3V VLOGOUT range, therefore a gain of 5/6 is needed for A4.

  5. When I2 = 10mA, VLOGOUT = −1.5V. Using Equation 27 in step 4:
    Equation 19. 0 V = - 2 . 5 V 3 V × ( - 1 . 5 V ) + V O F F S E T

    Therefore, VOFFSET = 1.25V

    This makes the A4 formula:

    Equation 20. V O 4 = - 5 6 V L O G O U T + 1 . 25

    Replacing VLOGOUT with Equation 1 gives the system's overall function to be:

    Equation 21. V O 4 = - 0 . 347 × log I 1 I 2 + 1 . 25 V

    The external resistor values for A4 can be seen in Figure 7-8.

LOG114 Dual Supply Configuration Example for Best Accuracy Over Eight DecadesFigure 7-8 Dual Supply Configuration Example for Best Accuracy Over Eight Decades