SNVS322M December 2004 – December 2015 LP38690 , LP38692
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| V(max) All pins (with respect to GND) | –0.3 | 12 | V | |
| IOUT(3) | Internally limited | |||
| Junction temperature | −40 | 150 | °C | |
| Lead temperature (soldering, 5 seconds) | 260 | |||
| Power dissipation(2) | Internally limited | |||
| Storage temperature, Tstg | –65 | 150 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN supply voltage | 2.7 | 10 | V | ||
| Operating junction temperature | −40 | 125 | °C | ||
| THERMAL METRIC(1) | LP38690 | LP38690/92 | LP38692 | UNIT | |
|---|---|---|---|---|---|
| TO-252 | WSON | SOT-223 | |||
| 3 PINS | 6 PINS | 5 PINS | |||
| RθJA(2) | Junction-to-ambient thermal resistance | 50.5 | 50.6 | 68.5 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 52.6 | 44.4 | 52.2 | °C/W |
| RθJB | Junction-to-board thermal resistance | 29.7 | 24.9 | 13.0 | °C/W |
| ψJT | Junction-to-top characterization parameter | 4.8 | 0.4 | 5.5 | °C/W |
| ψJB | Junction-to-board characterization parameter | 29.3 | 25.1 | 12.8 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | 1.5 | 5.4 | n/a | °C/W |
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VOUT | Output voltage tolerance | –2.5 | 2.5 | %VOUT | |||
| 100 µA < IL < 1 A VO + 1 V ≤ VIN ≤ 10 V −40°C ≤ TJ ≤ 125°C |
–5 | 5 | |||||
| ΔVOUT/ΔVIN | Output voltage line regulation(2) | VOUT + 0.5 V ≤ VIN ≤ 10 V IL = 25 mA |
0.03 | %/A | |||
| VOUT + 0.5 V ≤ VIN ≤ 10 V IL = 25 mA −40°C ≤ TJ ≤ 125°C |
1 | ||||||
| ΔVOUT/ΔIL | Output voltage load regulation(3) | 1 mA < IL < 1 A VIN = VOUT + 1 V |
1.8 | V | |||
| 1 mA < IL < 1 A VIN = VOUT + 1 V −40°C ≤ TJ ≤ 125°C |
5 | ||||||
| VIN – VOUT | Dropout voltage(4) | VOUT = 1.8 V IL = 1 A |
950 | mV | |||
| VOUT = 1.8 V IL = 1 A −40°C ≤ TJ ≤ 125°C |
1600 | ||||||
| VOUT = 2.5 V | IL = 0.1 A | 80 | |||||
| IL = 1 A | 800 | ||||||
| VOUT = 2.5 V −40°C ≤ TJ ≤ 125°C |
IL = 0.1 A | 145 | |||||
| IL = 1 A | 1300 | ||||||
| VOUT = 3.3 V | IL = 0.1 A | 65 | |||||
| IL = 1 A | 650 | ||||||
| VOUT = 3.3 V −40°C ≤ TJ ≤ 125°C |
IL = 0.1 A | 110 | |||||
| IL = 1 A | 1000 | ||||||
| VOUT = 5 V | IL = 0.1 A | 45 | |||||
| IL = 1 A | 450 | ||||||
| VOUT = 5 V, −40°C ≤ TJ ≤ 125°C |
IL = 0.1 A | 100 | |||||
| IL = 1 A | 800 | ||||||
| IQ | Quiescent current | VIN ≤ 10 V, IL = 100 µA to 1 A | 55 | µA | |||
| VIN ≤ 10 V, IL = 100 µA to 1 A −40°C ≤ TJ ≤ 125°C |
100 | ||||||
| VEN ≤ 0.4 V (LP38692 only) | 0.001 | ||||||
| IL(MIN) | Minimum load current | VIN – VOUT ≤ 4 V −40°C ≤ TJ ≤ 125°C |
100 | ||||
| IFB | Foldback current limit | VIN – VOUT > 5 V | 450 | mA | |||
| VIN – VOUT < 4 V | 1500 | ||||||
| PSRR | Ripple rejection | VIN = VOUT + 2 V(DC), with 1V(p-p) / 120 Hz ripple | 55 | dB | |||
| TSD | Thermal shutdown activation (junction temp) | 160 | °C | ||||
| TSD (HYST) | Thermal shutdown hysteresis (junction temp) | 10 | |||||
| en | Output noise | VOUT = 3.3 V, BW = 10 Hz to 10 kHz | 0.7 | µV/√Hz | |||
| VOUT (LEAK) | Output leakage current | VOUT = VOUT(NOM) + 1 V at 10 VIN | 0.5 | 12 | µA | ||
| VEN | Enable voltage (LP38692 only) | Output = OFF, −40°C ≤ TJ ≤ 125°C | 0.4 | V | |||
| Output = ON, VIN = 4 V −40°C ≤ TJ ≤ 125°C |
1.8 | ||||||
| Output = ON, VIN = 6 V −40°C ≤ TJ ≤ 125°C |
3 | ||||||
| Output = ON, VIN = 10 V −40°C ≤ TJ ≤ 125°C |
4 | ||||||
| IEN | Enable pin leakage | VEN = 0 V or 10 V, VIN = 10 V | –1 | 0.001 | 1 | µA | |