SLVSEB8C October 2018 – July 2024 LP5018 , LP5024
PRODUCTION DATA
LED3_BRIGHTNESS is shown in Figure 7-23 and described in Table 7-16.
Return to Table 7-4.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| LED3_Brightness | |||||||
| R/ W-FFh | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7–0 | LED3_Brightness | R/ W | FFh | FFh = 100% of full intensity ... 80h = 50% of full intensity ... 00h = 0% of full intensity |