SLVSEB8C October 2018 – July 2024 LP5018 , LP5024
PRODUCTION DATA
BANK_A_COLOR is shown in Figure 7-17 and described in Table 7-10.
Return to Table 7-4.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Bank_A_Color | |||||||
| R/ W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7–0 | Bank_A_Color | R/ W | 0h | FFh = The color mixing percentage is 100%. ... 80h = The color mixing percentage is 50%. ... 00h = The color mixing percentage is 0%. |