SNVSCE1B May 2023 – November 2023 LP5860T
PRODUCTION DATA
The LP5860T is an 11 × 18 LED matrix driver. The device integrates 11 switching FETs with 18 constant current sinks. One LP5860T device can drive up to 198 LED dots or 66 RGB pixels by using time-multiplexing matrix scheme.
The LP5860T supports both analog dimming and PWM dimming methods. For analog dimming, the current gain of each individual LED dot can be adjusted with 256 steps through 8-bits dot correction. For PWM dimming, the integrated 8-bits or 16-bits configurable, > 20KHz PWM generators for each LED dot enable smooth, vivid animation effects without audible noise. Each LED can also be mapped into a 8-bits group PWM to achieve the group control with minimum data traffic.
The LP5860T device implements full addressable SRAM. The device supports entire SRAM data refresh and partial SRAM data update on demand to minimize the data traffic. The LP5860T implements the ghost cancellation circuit to eliminate both upside and downside ghosting. The LP5860T also uses low brightness compensation technology to support high density LED pixels. Both 1MHz (maximum) I2C and 12MHz (maximum) SPI interfaces are available in the LP5860T.