SLVSGD5 July 2021 LP5890
PRODUCTION DATA
FC0 is shown in FC0 Register and described in FC0 Register Field Descriptions.
| 47 | 46 | 45 | 44 | 43 | 42 | 41 | 40 | 39 | 38 | 37 | 36 | 35 | 34 | 33 | 32 |
| MOD_SIZE | RESERVED | GRP_DLY_B | GRP_DLY_G | GRP_DLY_R | RESERVED | ||||||||||
| R/W-00b | R-01b | R/W-000b | R/W-000b | R/W-000b | R-0b | R/W-00b | |||||||||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| FREQ_MUL | FREQ_MOD | RESERVED | SUBP_NUM | SCAN_NUM | |||||||||||
| R/W-0111b | R/W-0b | R-000b | R/W-000b | R/W-01111b | |||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| LODRM_EN | PSP_MOD | PS_EN | RESERVED | PDC_EN | RESERVED | CHIP_NUM | |||||||||
| R/W-0b | R/W-00b | R/W-0b | R-000b | R/W-1b | R-000b | R/W-00111b | |||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 4-0 | CHIP_NUM | R/W | 00111b | Set the device number 00000b: 1 device ... 01111b: 16 devices ... 11111b: 32 devices |
| 7-5 | RESERVED | R | 000b | |
| 8 | PDC_EN | R/W | 1b | Enable or disable pre-discharge function 0b: disable 1b: enable |
| 11-9 | RESERVED | R | 000b | |
| 12 | PS_EN | R/W | 0b | Enable or disable the power saving mode 0b: disable 1b: enable |
| 14-13 | PSP_MOD | R/W | 00b | Set the powering saving plus mode 00b: disable 01b: save power at high level 10b: save power at middle level 11b: save power at low level |
| 15 | LODRM_EN | R/W | 0b | Enable or disable the LED open load removal
function 0b: disable 1b: enable |
| 20-16 | SCAN_NUM | R/W | 01111b | Set the scan line number 00000b: 1 line ... 01111b: 16 lines ... 11111b: 32 lines |
| 23-21 | SUBP_NUM | R/W | 000b | Set the subperiod number 000b: 16 001b: 32 010b: 48 011b: 64 100b: 80 101b: 96 110b: 112 111b: 128 |
| 26-24 | RESERVED | R | 000b | |
| 27 | FREQ_MOD | R/W | 0b | Set the GCLK multiplier mode 0b: low frequency mode, 40MHz to 80MHz 1b: high frequency mode, 80MHz to 160MHz |
| 31-28 | FREQ_MUL | R/W | 0111b | Set the GCLK multiplier frequency 0000b: 1 x SCLK frequency ... 0111b: 8 x SCLK frequency ... 1111b: 16 x SCLK frequency |
| 34-32 | RESERVED | R | 000b | |
| 37-35 | GRP_DLY_R | R/W | 000b | Set the Red group delay, forward PWM mode
only 000b: no delay 001b: 1 GCLK 010b: 2 GCLK 011b: 3 GCLK 100b: 4 GCLK 101b: 5 GCLK 110b: 6 GCLK 111b: 7 GCLK |
| 40-38 | GRP_DLY_G | R/W | 000b | Set the Green group delay, forward PWM mode
only 000b: no delay 001b: 1 GCLK 010b: 2 GCLK 011b: 3 GCLK 100b: 4 GCLK 101b: 5 GCLK 110b: 6 GCLK 111b: 7 GCLK |
| 43-41 | GRP_DLY_B | R/W | 000b | Set the Blue group delay, forward PWM mode
only 000b: no delay 001b: 1 GCLK 010b: 2 GCLK 011b: 3 GCLK 100b: 4 GCLK 101b: 5 GCLK 110b: 6 GCLK 111b: 7 GCLK |
| 45-44 | RESERVED | R | 01b | |
| 47-46 | MOD_SIZE | R/W | 00b | Set the module size 00b: 2 devices stackable operation 01b: 1 device non-stackable operation, SCAN_NUM must <=16 10b: 2 devices stackable operation 11b: 3 devices stackable operation |