SNVSAT1A September 2017 – June 2021 LP87332D-Q1
PRODUCTION DATA
DEV_REV is shown in Table 7-9, Address: 0x00
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
DEVICE_ID[1:0] | Reserved - do not use |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:6 | DEVICE_ID[1:0] | R | 0x0 | Device specific ID code. |
5:0 | Reserved - do not use | R | 00 0010 |