SNVSB23 March 2018 LP87521-Q1 , LP87522-Q1 , LP87523-Q1 , LP87524-Q1 , LP87525-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Address: 0x26
| D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| Reserved | BUCK_LOAD_CURRENT[9:8] | ||||||
| Bits | Field | Type | Default | Description |
|---|---|---|---|---|
| 7:2 | Reserved | R | 0h | |
| 1:0 | BUCK_LOAD_CURRENT[9:8] | R | 0h | This register describes the three MSB bits of the average load current on the selected regulator with a resolution of 20 mA per LSB and maximum code corresponding to a 20.47-A current. |