SNVSB22 March 2018 LP87561-Q1 , LP87562-Q1 , LP87563-Q1 , LP87564-Q1 , LP87565-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| VOUT = 1.8 V |
| VOUT = 1.8 V |
| VIN = 3.3 V |
| VIN = 3.3 V |
| VIN = 5 V |
| VIN = 5 V |
| VOUT = 1 V | Load = 1 A |
| VOUT = 1 V | Load = 1 A |
| Load = 4 A (PWM) and 0.1 A (PFM) | ||
| Load = 2 A (PWM) and 0.1 A (PFM) | ||
| IOUT = 0 A | Slew-Rate = 10 mV/µs |
| IOUT = 0 A | Slew-Rate = 10 mV/µs |
| RLOAD = 0.33 Ω | Slew-Rate = 10 mV/µs |
| RLOAD = 1 Ω | Slew-Rate = 10 mV/µs |
| RLOAD = 0.33 Ω | Slew-Rate = 10 mV/µs |
| RLOAD = 1 Ω | Slew-Rate = 10 mV/µs |
| IOUT = 10 mA |
| IOUT = 10 mA |
| IOUT = 200 mA |
| IOUT = 200 mA |
| IOUT = 0.1 A → 6 A → 0.1 A | ||
| TR = TF = 1 µs | ||
| IOUT = 0.1 A → 2 A → 0.1 A | ||
| TR = TF = 1 µs | ||
| IOUT = 0.1 A → 6 A → 0.1 A | ||
| TR = TF = 1 µs | ||
| IOUT = 0.1 A → 2 A → 0.1 A | ||
| TR = TF = 1 µs | ||
| VOUT = 1.8 V |
| VOUT = 1.8 V |
| VIN = 3.3 V |
| VIN = 3.3 V |
| VIN = 5 V |
| VIN = 5 V |
Figure 53. Output Voltage vs Load Current in PFM/PWM Mode (1-Phase Output)
| VOUT = 1 V | Load = 1 A |
| VOUT = 1 V | Load = 1 A |
| Load = 3 A (PWM) and 0.1 A (PFM) | ||
| Load = 1 A (PWM) and 0.1 A (PFM) | ||
| IOUT = 0 A | Slew-Rate = 10 mV/µs |
| IOUT = 0 A | Slew-Rate = 10 mV/µs |
| RLOAD = 0.25 Ω | Slew-Rate = 10 mV/µs |
| RLOAD = 0.5 Ω | Slew-Rate = 10 mV/µs |
| RLOAD = 0.25 Ω | Slew-Rate = 10 mV/µs |
| IOUT = 0.5 Ω | Slew-Rate = 10 mV/µs |
| IOUT = 10 mA |
| IOUT = 10 mA |
| IOUT = 200 mA |
| IOUT = 200 mA |
| IOUT = 0.1 A → 8 A → 0.1 A | ||
| TR = TF = 1 µs | ||
| IOUT = 0.1 A → 4 A → 0.1 A | ||
| TR = TF = 1 µs | ||
| IOUT = 0.1 A → 8 A → 0.1 A | ||
| TR = TF = 1 µs | ||
| IOUT = 0.1 A → 4 A → 0.1 A | ||
| TR = TF = 1 µs | ||