SNVSB22 March 2018 LP87561-Q1 , LP87562-Q1 , LP87563-Q1 , LP87564-Q1 , LP87565-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The VANA input is used to supply analog and digital circuits in the device. See Table 14 for recommended components for VANA input supply filtering.
| MANUFACTURER | PART NUMBER | VALUE | CASE SIZE | DIMENSIONS L × W × H (mm) | VOLTAGE RATING (V) |
|---|---|---|---|---|---|
| Murata | GCM155R71C104KA55 | 100 nF (10%) | 0402 | 1 × 0.5 × 0.5 | 16 |
| Murata | GCM188R71C104KA37 | 100 nF (10%) | 0603 | 1.6 × 0.8 × 0.8 | 16 |