SDLS973 june   2023 LSF0101

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Revision History
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  LSF0101 AC Performance (Translating Down) Switching Characteristics , VCCB = 3.3 V
    7. 6.7  LSF0101 AC Performance (Translating Down) Switching Characteristics, VCCB = 2.5 V
    8. 6.8  LSF0101 AC Performance (Translating Up) Switching Characteristics, VCCB = 3.3 V
    9. 6.9  LSF0101 AC Performance (Translating Up) Switching Characteristics, VCCB = 2.5 V
    10. 6.10 Typical Characteristics
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Auto Bidirectional Voltage Translation
      2. 8.3.2 Output Enable
    4. 8.4 Device Functional Modes
      1. 8.4.1 Up and Down Translation
        1. 8.4.1.1 Up Translation
        2. 8.4.1.2 Down Translation
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Open-Drain Interface (I2C, PMBus, SMBus, and GPIO)
        1. 9.2.1.1 Design Requirements
          1. 9.2.1.1.1 Enable, Disable, and Reference Voltage Guidelines
          2. 9.2.1.1.2 Bias Circuitry
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Bidirectional Translation
          2. 9.2.1.2.2 Pull-Up Resistor Sizing
          3. 9.2.1.2.3 Single Supply Translation
        3. 9.2.1.3 Application Curve
      2. 9.2.2 Voltage Translation for Vref_B < Vref_A + 0.8 V
  11. 10Power Supply Recommendations
  12. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  13. 12Device and Documentation Support
    1. 12.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Support Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  14. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information
Enable, Disable, and Reference Voltage Guidelines

In the previous figure, Vref_B is connected through a 200-kΩ resistor to a 3.3 V power supply and Vref_A is set to 1.8 V. The A1 and A2 channels have a maximum output voltage equal to Vref_A and the B1 and B2 channels have has a maximum output voltage equal to VPU.

The LSF family has an EN input that is used to disable the device by setting EN LOW, placing all I/Os in the high-impedance state. Since the LSF family of devices are switch-type voltage translators, the power consumption is very low. TI recommends always enabling the LSF family for bidirectional applications (I2C, SMBus, PMBus, or MDIO).

Table 9-2 Application Operating Condition
PARAMETER MIN TYP MAX UNIT
Vref_A(1) reference voltage (A) 0.65

5.5

V
Vref_B reference voltage (B) Vref_A + 0.8 5.5 V
VI(EN) input voltage on EN pin Vref_A + 0.8 5.5 V
VPU pull-up supply voltage 0 Vref_B V
Vref_A is required to be the lowest voltage level across all inputs and outputs.
Note: The 200 kΩ, bias resistor is required to allow Vref_B to regulate the EN input and properly bias the device for translation.