SLLS098D May 1980 – March 2024 MC3487
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
VIK | Input clamp voltage | II = -18 mA | -1.5 | V | |||
VOH | High-level output voltage | VIL = 0.8 V, | VIH = 2 V, | IOH = -20 mA | 2.5 | V | |
VOL | Low-level output voltage | VIL = 0.8 V, | VIH = 2 V, | IOL = 48 mA | 0.5 | V | |
|VOD| | Differential output voltage | RL = 100 Ω | See Figure 6-1 | 2 | |||
Δ|VOD| | Change in magnitude of differential output voltage(1) | RL = 100 Ω | See Figure 6-1 | ±0.4 | V | ||
VOC | Common-mode output voltage(2) | RL = 100 Ω | See Figure 6-1 | 3 | V | ||
Δ|VOC| | Change in magnitude of common-mode output voltage(1) | RL = 100 Ω | See Figure 6-1 | ±0.4 | V | ||
IO | Output current with power off | VCC = 0 | VO = 6 V | 100 | μA | ||
VO = -0.25 V | -100 | ||||||
IOZ | High-impedance-state output current | Output enables at 0.8 V | VO = 2.7 V | 100 | μA | ||
VO = 0.5 V | -100 | ||||||
II | Input current at maximum input voltage | VI = 5.5 V | 100 | μA | |||
IIH | High-level input current | VI = 2.7 V | 50 | μA | |||
IIL | Low-level input current | VI = 0.5 V | -400 | μA | |||
IOS | Short-circuit output current(3) | VI = 2 V | -40 | -140 | mA | ||
ICC | Supply current (all drivers) | Outputs disabled | 105 | mA | |||
Outputs enabled, | No load | 85 |