MC3487

ACTIVE

Product details

Number of receivers 0 Number of transmitters 4 Signaling rate (max) (Mbps) 10 IEC 61000-4-2 contact (±V) None Fault protection (V) -15 to 15 Common-mode range (V) -7 to 7 Number of nodes 32 Isolated No Supply current (max) (µA) 85000 Rating Catalog Operating temperature range (°C) 0 to 70
Number of receivers 0 Number of transmitters 4 Signaling rate (max) (Mbps) 10 IEC 61000-4-2 contact (±V) None Fault protection (V) -15 to 15 Common-mode range (V) -7 to 7 Number of nodes 32 Isolated No Supply current (max) (µA) 85000 Rating Catalog Operating temperature range (°C) 0 to 70
PDIP (N) 16 181.42 mm² (19.3 mm × 9.4 mm) SOIC (D) 16 59.4 mm² (9.9 mm × 6 mm) SOP (NS) 16 79.56 mm² (10.2 mm × 7.8 mm)
  • Meets or exceeds requirements of ANSI TIA/EIA-422-B and ITU recommendation V.11
  • 3-state, TTL-compatible outputs
  • Fast transition times
  • High-impedance inputs
  • Single 5V supply
  • Power-up and power-down protection
  • Meets or exceeds requirements of ANSI TIA/EIA-422-B and ITU recommendation V.11
  • 3-state, TTL-compatible outputs
  • Fast transition times
  • High-impedance inputs
  • Single 5V supply
  • Power-up and power-down protection

The MC3487 offers four independent differential line drivers designed to meet the specifications of ANSI TIA/EIA-422-B and ITU Recommendation V.11. Each driver has a TTL compatible input buffered to reduce current and minimize loading.

The driver outputs uses 3-state circuitry to provide high-impedance states at any pair of differential outputs when the appropriate output enable is at a low logic level. Internal circuitry is provided a high-impedance state at the differential outputs during power-up and power-down transition times, provided the output enable is low.

The MC3487 is designed for best performance when used with the MC3486 quadruple line receiver. The device is available in a 16-pin dual-in-line package and operates from a single 5V supply.

The MC3487 offers four independent differential line drivers designed to meet the specifications of ANSI TIA/EIA-422-B and ITU Recommendation V.11. Each driver has a TTL compatible input buffered to reduce current and minimize loading.

The driver outputs uses 3-state circuitry to provide high-impedance states at any pair of differential outputs when the appropriate output enable is at a low logic level. Internal circuitry is provided a high-impedance state at the differential outputs during power-up and power-down transition times, provided the output enable is low.

The MC3487 is designed for best performance when used with the MC3486 quadruple line receiver. The device is available in a 16-pin dual-in-line package and operates from a single 5V supply.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
SN75ALS194 ACTIVE Quadruple Differential Line Driver Data rate of 20 megabits per second

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet MC3487 Quadruple Differential Line Driver datasheet (Rev. D) PDF | HTML Mar 25, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
PDIP (N) 16 Ultra Librarian
SOIC (D) 16 Ultra Librarian
SOP (NS) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos