SLAS701B November 2010 – June 2018 MSP430AFE221 , MSP430AFE222 , MSP430AFE223 , MSP430AFE231 , MSP430AFE232 , MSP430AFE233 , MSP430AFE251 , MSP430AFE252 , MSP430AFE253
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| TCSensor | Sensor temperature coefficient | 1.18 | 1.32 | 1.46 | mV/°C | ||
| VOffset,sensor | Sensor offset voltage | –100 | 100 | mV | |||
| VSensor | Sensor output voltage(1)(2) | Temperature sensor voltage at TA = 85°C | 3 V | 420 | 475 | 515 | mV |
| Temperature sensor voltage at TA = 30°C | 350 | 402 | 442 | ||||
| VCC,Sense | VCC divider at input 5 | fSD24 = 1 MHz, SD24OSRx = 256,
SD24REFON = 1 |
VCC/11 | V | |||
| RSource,VCC | Source resistance of VCC divider at input 5 | 20 | kΩ | ||||