SLAS701B November 2010 – June 2018 MSP430AFE221 , MSP430AFE222 , MSP430AFE223 , MSP430AFE231 , MSP430AFE232 , MSP430AFE233 , MSP430AFE251 , MSP430AFE252 , MSP430AFE253
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| fTA | Timer_A3 clock frequency | SMCLK, Duty cycle = 50% ±10% | fSYSTEM | MHz | |||
| tTA,cap | Timer_A3, capture timing | TA0, TA1 | 3 V | 20 | ns | ||