SLAS272H July 2000 – May 2018 MSP430F133 , MSP430F135 , MSP430F147 , MSP430F1471 , MSP430F148 , MSP430F1481 , MSP430F149 , MSP430F1491
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| AVCC | Analog supply voltage | AVCC and DVCC are connected together,
AVSS and DVSS are connected together, V(AVSS) = V(DVSS) = 0 V |
2.2 | 3.6 | V | ||
| V(P6.x/Ax) | Analog input voltage (2) | All P6.0/A0 to P6.7/A7 terminals, analog inputs selected in ADC12MCTLx register and P6Sel.x = 1,
0 ≤ x ≤ 7, V(AVSS) ≤ V(P6.x/Ax) ≤ V(AVCC) |
0 | VAVCC | V | ||
| IADC12 | ADC operating supply current into AVCC terminal(3) | fADC12CLK = 5.0 MHz,
ADC12ON = 1, REFON = 0, SHT0 = 0, SHT1 = 0, ADC12DIV = 0 |
2.2 V | 0.65 | 1.3 | mA | |
| 3 V | 0.8 | 1.6 | |||||
| IREF+ | REF operating supply current into AVCC terminal(4) | fADC12CLK = 5.0 MHz, ADC12ON = 0,
REFON = 1, REF2_5V = 1 |
3 V | 0.5 | 0.8 | mA | |
| fADC12CLK = 5.0 MHz, ADC12ON = 0,
REFON = 1, REF2_5V = 0 |
2.2 V | 0.5 | 0.8 | ||||
| 3 V | 0.5 | 0.8 | |||||
| CI | Input capacitance(5) | Only one P6.x/Ax terminal can be selected at one time | 2.2 V | 40 | pF | ||
| RI | Input MUX ON resistance(5) | 0 V ≤ VAx ≤ VAVCC | 3 V | 2000 | Ω | ||