SLAS541L June   2007  – May 2020 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619

PRODUCTION DATA.  

  1. 1Device Overview
    1. 1.1 Features
    2. 1.2 Applications
    3. 1.3 Description
    4. 1.4 Functional Block Diagrams
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
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Active Mode Supply Current Into VCC Excluding External Current
    5. 5.5  Typical Characteristics – Active Mode Supply Current (Into VCC)
    6. 5.6  Low-Power Mode Supply Currents (Into VCC) Excluding External Current
    7. 5.7  Typical Characteristics – LPM4 Current
    8. 5.8  Schmitt-Trigger Inputs (Ports P1 to P8, RST/NMI, JTAG, XIN, and XT2IN)
    9. 5.9  Inputs (Ports P1 and P2)
    10. 5.10 Leakage Current (Ports P1 to P8)
    11. 5.11 Standard Inputs (RST/NMI)
    12. 5.12 Outputs (Ports P1 to P8)
    13. 5.13 Output Frequency (Ports P1 to P8)
    14. 5.14 Typical Characteristics – Outputs
    15. 5.15 POR and Brownout Reset (BOR)
    16. 5.16 Typical Characteristics – POR and BOR
    17. 5.17 Supply Voltage Supervisor (SVS), Supply Voltage Monitor (SVM)
    18. 5.18 Main DCO Characteristics
    19. 5.19 DCO Frequency
    20. 5.20 Calibrated DCO Frequencies – Tolerance at Calibration
    21. 5.21 Calibrated DCO Frequencies – Tolerance Over Temperature 0°C to 85°C
    22. 5.22 Calibrated DCO Frequencies – Tolerance Over Supply Voltage VCC
    23. 5.23 Calibrated DCO Frequencies – Overall Tolerance
    24. 5.24 Typical Characteristics – Calibrated DCO Frequency
    25. 5.25 Wake-up Times From Lower-Power Modes (LPM3, LPM4)
    26. 5.26 Typical Characteristics – DCO Clock Wake-up Time From LPM3 or LPM4
    27. 5.27 DCO With External Resistor ROSC
    28. 5.28 Typical Characteristics – DCO With External Resistor ROSC
    29. 5.29 Crystal Oscillator LFXT1, Low-Frequency Mode
    30. 5.30 Internal Very-Low-Power Low-Frequency Oscillator (VLO)
    31. 5.31 Crystal Oscillator LFXT1, High-Frequency Mode
    32. 5.32 Typical Characteristics – LFXT1 Oscillator in HF Mode (XTS = 1)
    33. 5.33 Crystal Oscillator XT2
    34. 5.34 Typical Characteristics – XT2 Oscillator
    35. 5.35 Timer_A
    36. 5.36 Timer_B
    37. 5.37 USCI (UART Mode)
    38. 5.38 USCI (SPI Master Mode)
    39. 5.39 USCI (SPI Slave Mode)
    40. 5.40 USCI (I2C Mode)
    41. 5.41 Comparator_A+
    42. 5.42 Typical Characteristics, Comparator_A+
    43. 5.43 12-Bit ADC Power Supply and Input Range Conditions
    44. 5.44 12-Bit ADC External Reference
    45. 5.45 12-Bit ADC Built-In Reference
    46. 5.46 12-Bit ADC Timing Parameters
    47. 5.47 12-Bit ADC Linearity Parameters
    48. 5.48 12-Bit ADC Temperature Sensor and Built-In VMID
    49. 5.49 12-Bit DAC Supply Specifications
    50. 5.50 12-Bit DAC Linearity Specifications
    51. 5.51 Typical Characteristics, 12-Bit DAC Linearity Specifications
    52. 5.52 12-Bit DAC Output Specifications
    53. 5.53 12-Bit DAC Reference Input Specifications
    54. 5.54 12-Bit DAC Dynamic Specifications
    55. 5.55 Flash Memory
    56. 5.56 RAM
    57. 5.57 JTAG Interface
    58. 5.58 JTAG Fuse
  6. 6Detailed Description
    1. 6.1  CPU
    2. 6.2  Instruction Set
    3. 6.3  Operating Modes
    4. 6.4  Interrupt Vector Addresses
    5. 6.5  Special Function Registers (SFRs)
      1. Table 6-4 Interrupt Enable Register 1 Description
      2. Table 6-5 Interrupt Enable Register 2 Description
      3. Table 6-6 Interrupt Flag Register 1 Description
      4. Table 6-7 Interrupt Flag Register 2 Description
    6. 6.6  Memory Organization
    7. 6.7  Bootloader (BSL)
    8. 6.8  Flash Memory
    9. 6.9  Peripherals
      1. 6.9.1  DMA Controller (MSP430F261x Only)
      2. 6.9.2  Oscillator and System Clock
      3. 6.9.3  Calibration Data Stored in Information Memory Segment A
      4. 6.9.4  Brownout, Supply Voltage Supervisor (SVS)
      5. 6.9.5  Digital I/O
      6. 6.9.6  Watchdog Timer (WDT+)
      7. 6.9.7  Hardware Multiplier
      8. 6.9.8  Universal Serial Communication Interface (USCI)
      9. 6.9.9  Timer_A3
      10. 6.9.10 Timer_B7
      11. 6.9.11 Comparator_A+
      12. 6.9.12 ADC12
      13. 6.9.13 DAC12 (MSP430F261x Only)
      14. 6.9.14 Peripheral File Map
    10. 6.10 Port Diagrams
      1. 6.10.1  Port P1 (P1.0 to P1.7), Input/Output With Schmitt Trigger
      2. 6.10.2  Port P2 (P2.0 to P2.4, P2.6, and P2.7), Input/Output With Schmitt Trigger
      3. 6.10.3  Port P2 (P2.5), Input/Output With Schmitt Trigger
      4. 6.10.4  Port P3 (P3.0 to P3.7), Input/Output With Schmitt Trigger
      5. 6.10.5  Port P4 (P4.0 to P4.7), Input/Output With Schmitt Trigger
      6. 6.10.6  Port P5 (P5.0 to P5.7), Input/Output With Schmitt Trigger
      7. 6.10.7  Port P6 (P6.0 to P6.4), Input/Output With Schmitt Trigger
      8. 6.10.8  Port P6 (P6.5 and P6.6), Input/Output With Schmitt Trigger
      9. 6.10.9  Port P6 (P6.7), Input/Output With Schmitt Trigger
      10. 6.10.10 Port P7 (P7.0 to P7.7), Input/Output With Schmitt Trigger
      11. 6.10.11 Port P8 (P8.0 to P8.5), Input/Output With Schmitt Trigger
      12. 6.10.12 Port P8 (P8.6), Input/Output With Schmitt Trigger
      13. 6.10.13 Port P8 (P8.7), Input/Output With Schmitt Trigger
      14. 6.10.14 JTAG Pins (TMS, TCK, TDI/TCLK, TDO/TDI) Input/Output With Schmitt Trigger
      15. 6.10.15 JTAG Fuse Check Mode
  7. 7Device and Documentation Support
    1. 7.1  Getting Started
    2. 7.2  Device Nomenclature
    3. 7.3  Tools and Software
    4. 7.4  Documentation Support
    5. 7.5  Related Links
    6. 7.6  Community Resources
    7. 7.7  Trademarks
    8. 7.8  Electrostatic Discharge Caution
    9. 7.9  Export Control Notice
    10. 7.10 Glossary
  8. 8Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Crystal Oscillator LFXT1, Low-Frequency Mode(4)

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC MIN TYP MAX UNIT
fLFXT1,LF LFXT1 oscillator crystal frequency, LF mode 0, 1 XTS = 0, LFXT1Sx = 0 or 1 1.8 V to 3.6 V 32768 Hz
fLFXT1,LF,logic LFXT1 oscillator logic level square wave input frequency, LF mode XTS = 0, LFXT1Sx = 3, XCAPx = 0 1.8 V to 3.6 V 10000 32768 50000 Hz
OALF Oscillation allowance for LF crystals XTS = 0, LFXT1Sx = 0,
fLFXT1,LF = 32768 Hz, CL,eff = 6 pF
500 kΩ
XTS = 0, LFXT1Sx = 0,
fLFXT1,LF = 32768 Hz, CL,eff = 12 pF
200
CL,eff Integrated effective load capacitance, LF mode(1) XTS = 0, XCAPx = 0 1 pF
XTS = 0, XCAPx = 1 5.5
XTS = 0, XCAPx = 2 8.5
XTS = 0, XCAPx = 3 11
Duty cycle, LF mode XTS = 0, Measured at P2.0/ACLK,
fLFXT1,LF = 32768 Hz
2.2 V, 3 V 30% 50% 70%
fFault,LF Oscillator fault frequency, LF mode(3) XTS = 0, LFXT1Sx = 3, XCAPx = 0(2) 2.2 V, 3 V 10 10000 Hz
Includes parasitic bond and package capacitance (approximately 2 pF per pin).
Because the PCB adds additional capacitance, verify the correct load by measuring the ACLK frequency. For a correct setup, the effective load capacitance should always match the specification of the crystal that is used.
Measured with logic-level input frequency but also applies to operation with crystals.
Frequencies below the MIN specification set the fault flag. Frequencies above the MAX specification do not set the fault flag. Frequencies in between might set the flag.
To improve EMI on the XT1 oscillator, the following guidelines should be observed.
  • Keep the trace between the device and the crystal as short as possible.
  • Design a good ground plane around the oscillator pins.
  • Prevent crosstalk from other clock or data lines into oscillator pins XIN and XOUT.
  • Avoid running PCB traces underneath or adjacent to the XIN and XOUT pins.
  • Use assembly materials and processes that avoid any parasitic load on the oscillator XIN and XOUT pins.
  • If conformal coating is used, make sure that it does not induce capacitive or resistive leakage between the oscillator pins.
  • Do not route the XOUT line to the JTAG header to support the serial programming adapter as shown in other documentation. This signal is no longer required for the serial programming adapter.