SLAS541L June 2007 – May 2020 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
tON | DAC12 on-time | DAC12_xDAT = 800h,
ErrorV(O) < ±0.5 LSB(1) (see Figure 5-45) |
DAC12AMPx = 0 → \{2, 3, 4\} | 2.2 V, 3 V | 60 | 120 | µs | |
DAC12AMPx = 0 → \{5, 6\} | 15 | 30 | ||||||
DAC12AMPx = 0 → 7 | 6 | 12 | ||||||
tS(FS) | Settling time, full scale | DAC12_xDAT =
80h → F7Fh → 80h |
DAC12AMPx = 2 | 2.2 V, 3 V | 100 | 200 | µs | |
DAC12AMPx = 3, 5 | 40 | 80 | ||||||
DAC12AMPx = 4, 6, 7 | 15 | 30 | ||||||
tS(C-C) | Settling time, code to code | DAC12_xDAT =
3F8h → 408h → 3F8h BF8h → C08h → BF8h |
DAC12AMPx = 2 | 2.2 V, 3 V | 5 | µs | ||
DAC12AMPx = 3, 5 | 2 | |||||||
DAC12AMPx = 4, 6, 7 | 1 | |||||||
SR | Slew rate(2) (see Figure 5-46) | DAC12_xDAT =
80h → F7Fh → 80h |
DAC12AMPx = 2 | 2.2 V, 3 V | 0.05 | 0.12 | V/µs | |
DAC12AMPx = 3, 5 | 0.35 | 0.7 | ||||||
DAC12AMPx = 4, 6, 7 | 1.5 | 2.7 | ||||||
Glitch energy, full scale | DAC12_xDAT =
80h → F7Fh → 80h |
DAC12AMPx = 2 | 2.2 V, 3 V | 600 | nV-s | |||
DAC12AMPx = 3, 5 | 150 | |||||||
DAC12AMPx = 4, 6, 7 | 30 | |||||||
BW–3dB | 3-dB bandwidth, VDC = 1.5 V, VAC = 0.1 VPP (see Figure 5-47) | DAC12AMPx = \{2, 3, 4\}, DAC12SREFx = 2, DAC12IR = 1, DAC12_xDAT = 800h | 2.2 V, 3 V | 40 | kHz | |||
DAC12AMPx = \{5, 6\}, DAC12SREFx = 2, DAC12IR = 1, DAC12_xDAT = 800h | 180 | |||||||
DAC12AMPx = 7, DAC12SREFx = 2, DAC12IR = 1, DAC12_xDAT = 800h | 550 | |||||||
Channel-to-channel crosstalk(1) (see Figure 5-48) | DAC12_0DAT = 800h, No load,
DAC12_1DAT = 80h ↔ F7Fh, RLoad = 3 kΩ, fDAC12_1OUT = 10 kHz, Duty cycle = 50% |
2.2 V, 3 V | –80 | dB | ||||
DAC12_0DAT = 80h ↔ F7Fh, RLoad = 3 kΩ,
DAC12_1DAT = 800h, No load, fDAC12_0OUT = 10 kHz, Duty cycle = 50% |
–80 |