SLAS541L June 2007 – May 2020 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fLFXT1,HF0 | LFXT1 oscillator crystal frequency, HF mode 0 | XTS = 1, LFXT1Sx = 0, XCAPx = 0 | 1.8 V to 3.6 V | 0.4 | 1 | MHz | |
fLFXT1,HF1 | LFXT1 oscillator crystal frequency, HF mode 1 | XTS = 1, LFXT1Sx = 1, XCAPx = 0 | 1.8 V to 3.6 V | 1 | 4 | MHz | |
fLFXT1,HF2 | LFXT1 oscillator crystal frequency, HF mode 2 | XTS = 1, LFXT1Sx = 2, XCAPx = 0 | 1.8 V to 3.6 V | 2 | 10 | MHz | |
2.2 V to 3.6 V | 2 | 12 | |||||
3 V to 3.6 V | 2 | 16 | |||||
fLFXT1,HF,logic | LFXT1 oscillator logic-level square-wave input frequency, HF mode | XTS = 1, LFXT1Sx = 3, XCAPx = 0 | 1.8 V to 3.6 V | 0.4 | 10 | MHz | |
2.2 V to 3.6 V | 0.4 | 12 | |||||
3 V to 3.6 V | 0.4 | 16 | |||||
OAHF | Oscillation allowance for HF crystals (see Figure 5-23 and Figure 5-24) | XTS = 1, XCAPx = 0, LFXT1Sx = 0,
fLFXT1,HF = 1 MHz, CL,eff = 15 pF |
2700 | Ω | |||
XTS = 1, XCAPx = 0, LFXT1Sx = 1,
fLFXT1,HF = 4 MHz, CL,eff = 15 pF |
800 | ||||||
XTS = 1, XCAPx = 0, LFXT1Sx = 2,
fLFXT1,HF = 16 MHz, CL,eff = 15 pF |
300 | ||||||
CL,eff | Integrated effective load capacitance, HF mode(1) | XTS = 1, XCAPx = 0(2) | 1 | pF | |||
Duty cycle, HF mode | XTS = 1, XCAPx = 0,
Measured at P2.0/ACLK, fLFXT1,HF = 10 MHz |
2.2 V, 3 V | 40% | 50% | 60% | ||
XTS = 1, XCAPx = 0,
Measured at P2.0/ACLK, fLFXT1,HF = 16 MHz |
40% | 50% | 60% | ||||
fFault,HF | Oscillator fault frequency(4) | XTS = 1, LFXT1Sx = 3, XCAPx = 0(3) | 2.2 V, 3 V | 30 | 300 | kHz |