SLAS541L June 2007 – May 2020 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fXT2 | XT2 oscillator crystal frequency, mode 0 | XT2Sx = 0 | 1.8 V to 3.6 V | 0.4 | 1 | MHz | |
fXT2 | XT2 oscillator crystal frequency, mode 1 | XT2Sx = 1 | 1.8 V to 3.6 V | 1 | 4 | MHz | |
fXT2 | XT2 oscillator crystal frequency, mode 2 | XT2Sx = 2 | 1.8 V to 2.2 V | 2 | 10 | MHz | |
2.2 V to 3.6 V | 2 | 12 | |||||
3 V to 3.6 V | 2 | 16 | |||||
fXT2 | XT2 oscillator logic-level square-wave input frequency | XT2Sx = 3 | 1.8 V to 2.2 V | 0.4 | 10 | MHz | |
2.2 V to 3.6 V | 0.4 | 12 | |||||
3 V to 3.6 V | 0.4 | 16 | |||||
OA | Oscillation allowance (see Figure 5-25 and Figure 5-26) | XT2Sx = 0, fXT2 = 1 MHz,
CL,eff = 15 pF |
2700 | Ω | |||
XT2Sx = 1, fXT2 = 4 MHz,
CL,eff = 15 pF |
800 | ||||||
XT2Sx = 2, fXT2 = 16 MHz,
CL,eff = 15 pF |
300 | ||||||
CL,eff | Integrated effective load capacitance, HF mode(1) | See (2) | 1 | pF | |||
Duty cycle | Measured at P1.4/SMCLK,
fXT2 = 10 MHz |
2.2 V, 3 V | 40% | 50% | 60% | ||
Measured at P1.4/SMCLK,
fXT2 = 16 MHz |
40% | 50% | 60% | ||||
fFault | Oscillator fault frequency, HF mode(4) | XT2Sx = 3(3) | 2.2 V, 3 V | 30 | 300 | kHz |