SLAS612F August 2009 – September 2018 MSP430F5418 , MSP430F5419 , MSP430F5435 , MSP430F5436 , MSP430F5437 , MSP430F5438
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ISENSOR | Operating supply current into AVCC terminal(1) | REFON = 0, INCH = 0Ah,
ADC12ON = N/A, TA = 25°C |
2.2 V | 150 | µA | ||
| 3 V | 150 | ||||||
| VSENSOR | See (2) | ADC12ON = 1, INCH = 0Ah,
TA = 0°C |
2.2 V | 894 | mV | ||
| 3 V | 894 | ||||||
| TCSENSOR | ADC12ON = 1, INCH = 0Ah | 2.2 V | 3.66 | mV/°C | |||
| 3 V | 3.66 | ||||||
| tSENSOR(sample) | Sample time required if channel 10 is selected(3) | ADC12ON = 1, INCH = 0Ah,
Error of conversion result ≤ 1 LSB |
2.2 V | 30 | µs | ||
| 3 V | 30 | ||||||
| VMID | AVCC divider at channel 11 | ADC12ON = 1, INCH = 0Bh,
VMID ≈ 0.5 × VAVCC |
2.2 V | 1.1 | V | ||
| 3 V | 1.5 | ||||||
| tVMID(sample) | Sample time required if channel 11 is selected(4) | ADC12ON = 1, INCH = 0Bh,
Error of conversion result ≤ 1 LSB |
2.2 V, 3 V | 1000 | ns | ||
Figure 5-16 Typical Temperature Sensor Voltage