SLAS612F August 2009 – September 2018 MSP430F5418 , MSP430F5419 , MSP430F5435 , MSP430F5436 , MSP430F5437 , MSP430F5438
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VCORE2(AM) | Core voltage, active mode, PMMCOREV = 2 | 2.2 V ≤ DVCC ≤ 3.6 V, 0 mA ≤ I(VCORE) ≤ 21 mA | 1.60 | 1.81 | 1.89 | V |
| VCORE2(LPM) | Core voltage, low-current mode, PMMCOREV = 2 | 2.2 V ≤ DVCC ≤ 3.6 V, 0 µA ≤ I(VCORE) ≤ 30 µA | 1.68 | 1.89 | 1.98 | V |
| PSRR(DC,AM) | Power-supply rejection ratio, active mode | DVCC = 2.2 V or 3.6 V, I(VCORE) = 0 mA,
PMMCOREV = 2 |
60 | dB | ||
| DVCC = 2.2 V or 3.6 V, I(VCORE) = 21 mA,
PMMCOREV = 2 |
60 | |||||
| PSRR(DC,LPM) | Power-supply rejection ratio, low-current mode | DVCC = 2.2 V or 3.6 V, I(VCORE) = 0 mA,
PMMCOREV = 2 |
50 | dB | ||
| DVCC = 2.4 V or 3.6 V, I(VCORE) = 30 µA,
PMMCOREV = 2 |
50 | |||||