SLAS590P March 2009 – September 2020 MSP430F5513 , MSP430F5514 , MSP430F5515 , MSP430F5517 , MSP430F5519 , MSP430F5521 , MSP430F5522 , MSP430F5524 , MSP430F5525 , MSP430F5526 , MSP430F5527 , MSP430F5528 , MSP430F5529
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| VOH | D+, D– single ended | USB 2.0 load conditions | 2.8 | 3.6 | V |
| VOL | D+, D– single ended | USB 2.0 load conditions | 0 | 0.3 | V |
| Z(DRV) | D+, D– impedance | Including external series resistor of 27 Ω | 28 | 44 | Ω |
| tRISE | Rise time | Full speed, differential, CL = 50 pF, 10%/90%, Rpu on D+ | 4 | 20 | ns |
| tFALL | Fall time | Full speed, differential, CL = 50 pF, 10%/90%, Rpu on D+ | 4 | 20 | ns |