SLASE46A February 2015 – October 2018 MSP430F6720A , MSP430F6721A , MSP430F6723A , MSP430F6724A , MSP430F6725A , MSP430F6726A , MSP430F6730A , MSP430F6731A , MSP430F6733A , MSP430F6734A , MSP430F6735A , MSP430F6736A
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| I(SVMH) | SVMH current consumption | SVMHE = 0, DVCC = 3.6 V | 0 | nA | ||
| SVMHE = 1, DVCC = 3.6 V, SVMHFP = 0 | 200 | |||||
| SVMHE = 1, DVCC = 3.6 V, SVMHFP = 1 | 1.5 | µA | ||||
| V(SVMH) | SVMH on or off voltage level(1) | SVMHE = 1, SVSMHRRL = 0 | 1.68 | 1.74 | 1.80 | V |
| SVMHE = 1, SVSMHRRL = 1 | 1.89 | 1.95 | 2.01 | |||
| SVMHE = 1, SVSMHRRL = 2 | 2.08 | 2.14 | 2.21 | |||
| SVMHE = 1, SVSMHRRL = 3 | 2.21 | 2.27 | 2.34 | |||
| SVMHE = 1, SVSMHRRL = 4 | 2.35 | 2.41 | 2.49 | |||
| SVMHE = 1, SVSMHRRL = 5 | 2.65 | 2.72 | 2.80 | |||
| SVMHE = 1, SVSMHRRL = 6 | 2.96 | 3.04 | 3.13 | |||
| SVMHE = 1, SVSMHRRL = 7 | 2.96 | 3.04 | 3.13 | |||
| SVMHE = 1, SVMHOVPE = 1 | 3.79 | |||||
| tpd(SVMH) | SVMH propagation delay | SVMHE = 1, dVDVCC/dt = 10 mV/µs, SVMHFP = 1 | 2.5 | µs | ||
| SVMHE = 1, dVDVCC/dt = 1 mV/µs, SVMHFP = 0 | 20 | |||||
| t(SVMH) | SVMH on or off delay time | SVMHE = 0 → 1, SVMHFP = 1 | 12.5 | µs | ||
| SVMHE = 0 → 1, SVMHFP = 0 | 100 | |||||
Table 5-16 lists the characteristics of the low-side SVS.