SLASE46A February 2015 – October 2018 MSP430F6720A , MSP430F6721A , MSP430F6723A , MSP430F6724A , MSP430F6725A , MSP430F6726A , MSP430F6730A , MSP430F6731A , MSP430F6733A , MSP430F6734A , MSP430F6735A , MSP430F6736A
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| SINAD | Signal-to-noise + distortion ratio | SD24GAIN: 1 | fIN = 12 Hz(1) | 3 V | 89 | dB | ||
| SD24GAIN: 2 | 3 V | 85 | ||||||
| SD24GAIN: 4 | 3 V | 84 | ||||||
| SD24GAIN: 8 | 3 V | 86 | ||||||
| SD24GAIN: 16 | 3 V | 80 | ||||||
| SD24GAIN: 32 | 3 V | 76 | ||||||
| SD24GAIN: 64 | 3 V | 67 | ||||||
| SD24GAIN: 128 | 3 V | 61 | ||||||
Figure 5-19 SINAD vs OSR
Figure 5-20 SINAD vs VPP Table 5-42 lists the external reference input requirements of the SD24_B.