SLAS815D November 2012 – September 2018 MSP430F67451 , MSP430F67461 , MSP430F67471 , MSP430F67481 , MSP430F67491 , MSP430F67651 , MSP430F67661 , MSP430F67671 , MSP430F67681 , MSP430F67691 , MSP430F67751 , MSP430F67761 , MSP430F67771 , MSP430F67781 , MSP430F67791
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| IREFO | REFO oscillator current consumption | TA = 25°C | 1.8 V to 3.6 V | 3 | µA | ||
| fREFO | REFO frequency calibrated | Measured at ACLK | 1.8 V to 3.6 V | 32768 | Hz | ||
| REFO absolute tolerance calibrated | Full temperature range | 1.8 V to 3.6 V | –3.5% | +3.5% | |||
| TA = 25°C | 3 V | –1.5% | +1.5% | ||||
| dfREFO/dT | REFO frequency temperature drift | Measured at ACLK | 1.8 V to 3.6 V | 0.01 | %/°C | ||
| dfREFO/dVCC | REFO frequency supply voltage drift | Measured at ACLK | 1.8 V to 3.6 V | 1.0 | %/V | ||
| Duty cycle | Measured at ACLK | 1.8 V to 3.6 V | 40% | 50% | 60% | ||
| tSTART | REFO start-up time | 40%/60% duty cycle | 1.8 V to 3.6 V | 25 | µs | ||