SLASE32C August 2014 – August 2018 MSP430FR5887 , MSP430FR5888 , MSP430FR5889 , MSP430FR58891 , MSP430FR6887 , MSP430FR6888 , MSP430FR6889 , MSP430FR68891
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Read and write endurance | 1015 | cycles | ||||
| tRetention | Data retention duration | TJ = 25°C | 100 | years | ||
| TJ = 70°C | 40 | |||||
| TJ = 85°C | 10 | |||||
| IWRITE | Current to write into FRAM | IREAD(1) | nA | |||
| IERASE | Erase current | n/a(2) | nA | |||
| tWRITE | Write time | tREAD(3) | ns | |||
| tREAD | Read time | NWAITSx = 0 | 1 / fSYSTEM(4) | ns | ||
| NWAITSx = 1 | 2 / fSYSTEM(4) | |||||