SLASE33C August 2014 – August 2018 MSP430FR6877 , MSP430FR6879 , MSP430FR68791
PRODUCTION DATA.
For the pin diagram, see Figure 6-2. Table 6-32 summarizes the selection of the pin function.
| PIN NAME (P6.x) | x | FUNCTION | CONTROL BITS AND SIGNALS (1) | |||
|---|---|---|---|---|---|---|
| P6DIR.x | P6SEL1.x | P6SEL0.x | LCDSz | |||
| P6.7/TA0CLK/Sz | 7 | P6.7 (I/O) | I: 0; O: 1 | 0 | 0 | 0 |
| TA0CLK | 0 | 0 | 1 | 0 | ||
| Internally tied to DVSS | 1 | |||||
| N/A | 0 | 1 | 0 | 0 | ||
| Internally tied to DVSS | 1 | |||||
| N/A | 0 | 1 | 1 | 0 | ||
| Internally tied to DVSS | 1 | |||||
| Sz (1) | X | X | X | 1 | ||