SLASFJ6A July 2025 – September 2025 MSPM0C1105 , MSPM0C1106
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME |
PIN TYPE |
DESCRIPTION | PT (A) PIN | ZCM PIN | VFC PIN | PT (B) PIN | RGZ PIN | RHB PIN | DGS28 PIN | RGE PIN | DGS20 PIN | RUK PIN |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| COMP0_DAC_OUT | A | COMP0 DAC output | 19 | E4 | 15 | 19 | 19 | 15 | 16 | 10 | 11 | 9 |
| COMP0_OUT | O | COMP0 output | 13, 19, 22, 27, 31, 38, 47, 9 | A3, A7, B2, E4, F1, F4, F6, G2 | 15, 32, 9 | 13, 19, 22, 27, 31, 38, 47, 8 | 13, 19, 22, 27, 31, 38, 47, 9 | 11, 15, 16, 20, 31, 7 | 10, 16, 19, 2 | 10, 12, 6 | 11, 12, 2 | 10, 20, 9 |
| COMP0_IN0+ | A | COMP0 non-inverting input 0 | 46 | B7 | 31 | 46 | 46 | 30 | 1 | 22 | 1 | 19 |
| COMP0_IN0- | A | COMP0 inverting input 0 | 47 | A7 | 32 | 47 | 47 | 31 | 2 | 2 | 20 | |
| COMP0_IN1+ | A | COMP0 non-inverting input 1 | 33 | F5 | 22 | 33 | 33 | 22 | 21 | 14 | 14 | 12 |
| COMP0_IN1- | A | COMP0 inverting input 1 | 32 | G5 | 21 | 32 | 32 | 21 | 20 | 13 | 13 | 11 |
| COMP0_IN2+ | A | COMP0 non-inverting input 2 | 29 | F3 | 19 | 29 | 29 | 18 | 17 | |||
| COMP0_IN2- | A | COMP0 inverting input 2 | 28 | G3 | 18 | 28 | 28 | 17 | ||||
| COMP0_IN3+ | A | COMP0 non-inverting input 3 | 30 | G4 | 20 | 30 | 30 | 19 | 18 | 11 |