Product details

CPU Arm Cortex-M0+ Frequency (MHz) 32 Flash memory (kByte) 64 RAM (kByte) 8 ADC type 12-bit SAR Features 5-V-tolerant I/Os, DMA, General purpose, LIN, RTC UART 3 Security Hardware-enforced isolation, Secure debug, Secure storage, Software IP protection Number of ADC channels 12, 13, 15, 18, 27 SPI 1 Hardware accelerators 0 Edge AI enabled No Operating temperature range (°C) -40 to 125 Rating Catalog Operating system BareMetal (No OS) Nonvolatile memory (kByte) 64 Number of GPIOs 17, 21, 25, 29, 45 Number of I2Cs 2
CPU Arm Cortex-M0+ Frequency (MHz) 32 Flash memory (kByte) 64 RAM (kByte) 8 ADC type 12-bit SAR Features 5-V-tolerant I/Os, DMA, General purpose, LIN, RTC UART 3 Security Hardware-enforced isolation, Secure debug, Secure storage, Software IP protection Number of ADC channels 12, 13, 15, 18, 27 SPI 1 Hardware accelerators 0 Edge AI enabled No Operating temperature range (°C) -40 to 125 Rating Catalog Operating system BareMetal (No OS) Nonvolatile memory (kByte) 64 Number of GPIOs 17, 21, 25, 29, 45 Number of I2Cs 2
VQFN (RHB) 32 25 mm² (5 mm × 5 mm) VQFN (RGE) 24 16 mm² (4 mm × 4 mm) VSSOP (DGS) 20 24.99 mm² (5.1 mm × 4.9 mm) NFBGA (ZCM) 48 12.25 mm² (3.5 mm × 3.5 mm) LQFP (PT) 48 81 mm² (9 mm × 9 mm) VQFN (RGZ) 48 49 mm² (7 mm × 7 mm) VSSOP (DGS) 28 34.79 mm² (7.1 mm × 4.9 mm) WQFN (RUK) 20 9 mm² (3 mm × 3 mm)
  • Core
    • Arm 32-bit Cortex-M0+ CPU with memory protection unit, frequency up to 32MHz
  • Operating characteristics
    • Extended temperature: –40°C up to 125°C
    • Wide supply voltage range: 1.62V to 3.6V
  • Memories
    • Up to 64KB of flash memory
    • 8KB of SRAM
  • High-performance analog peripherals
    • 12-bit 1.6 Msps analog-to-digital converter (ADC), up to 27 external channels
    • Configurable 1.4V or 2.5V internal shared voltage reference (VREF)
    • Comparator (COMP) with 8-bit reference DAC
    • Integrated temperature sensor
  • Optimized low-power modes
    • RUN: 91µA/MHz (CoreMark)
    • STANDBY 2µA and SRAM and registers fully retained
    • SHUTDOWN: 68nA with I/O wake-up
  • Intelligent digital peripherals
    • 3-channel DMA controller
    • 7-channel event fabric signaling system
    • Five timers supporting up to 18 PWM outputs, all operational down to STANDBY mode
      • One 16-bit advanced timer with deadband and the timer frequency up to 64Mhz

      • One 16-bit general purpose timer with 4 capture/compares

      • Three 16-bit general-purpose timers with 2 capture/compares
    • Window-watchdog timer (WWDT)
    • Independent watchdog timer (IWDT)
    • RTC with alarm and calendar mode
    • BEEPER generating 1/2/4/8kHz square wave to drive an external beeper
  • Communication interfaces
    • Three UART modules, with one supporting LIN, IrDA, DALI, smart card, Manchester
    • Two I2C modules supporting SMBus/PMBus and wakeup from STOP mode, supporting up to FM+ (1Mbps)
    • One SPI module supporting up to 16Mbps

  • Clock system
    • Internal 32MHz oscillator with -2.1% to 1.6% accuracy (SYSOSC)
    • Internal 32kHz oscillator (LFOSC) with ±3% accuracy
    • External 4MHz to 32MHz crystal oscillator (HFXT)
    • External 32kHz crystal oscillator (LFXT)
    • External Low Frequency (LF) and High Frequency (HF) digital clock inputs
    • Digital clock output
  • Data integrity and encryption
    • Cyclic redundancy checker (CRC-16)
  • Flexible I/O features
    • Up to 45 total GPIOs
    • Two 5V-tolerant open-drain IOs
  • Development support
    • 2-pin serial wire debug (SWD)
  • Package options(1)
    • 48-pin LQFP (PT), VQFN (RGZ) , NFBGA (ZCM)
    • 32-pin LQFP (VFC, preview), VQFN (RHB)
    • 28-pin VSSOP (DGS28)
    • 24-pin VQFN (RGE)
    • 20-pin WQFN (RUK), VSSOP (DGS20)
  • Family members (also see Device Comparison)
    • MSPM0C1106: 64KB of flash, 8KB of RAM
    • MSPM0C1105: 32KB of flash, 8KB of RAM
    • MSP32G031C8: 64KB of flash, 8KB of RAM
    • MSP32G031C6: 32KB of flash, 8KB of RAM
    • MSP32C031C6: 32KB of flash, 8KB of RAM
  • Development kits and software (also see Tools and Software)
    • LP-MSPM0C1106 LaunchPad™ development kit
    • MSP Software Development Kit (SDK)

(1)The 32-pin LQFP (VFC) package is in early preview status and is not available for order.

  • Core
    • Arm 32-bit Cortex-M0+ CPU with memory protection unit, frequency up to 32MHz
  • Operating characteristics
    • Extended temperature: –40°C up to 125°C
    • Wide supply voltage range: 1.62V to 3.6V
  • Memories
    • Up to 64KB of flash memory
    • 8KB of SRAM
  • High-performance analog peripherals
    • 12-bit 1.6 Msps analog-to-digital converter (ADC), up to 27 external channels
    • Configurable 1.4V or 2.5V internal shared voltage reference (VREF)
    • Comparator (COMP) with 8-bit reference DAC
    • Integrated temperature sensor
  • Optimized low-power modes
    • RUN: 91µA/MHz (CoreMark)
    • STANDBY 2µA and SRAM and registers fully retained
    • SHUTDOWN: 68nA with I/O wake-up
  • Intelligent digital peripherals
    • 3-channel DMA controller
    • 7-channel event fabric signaling system
    • Five timers supporting up to 18 PWM outputs, all operational down to STANDBY mode
      • One 16-bit advanced timer with deadband and the timer frequency up to 64Mhz

      • One 16-bit general purpose timer with 4 capture/compares

      • Three 16-bit general-purpose timers with 2 capture/compares
    • Window-watchdog timer (WWDT)
    • Independent watchdog timer (IWDT)
    • RTC with alarm and calendar mode
    • BEEPER generating 1/2/4/8kHz square wave to drive an external beeper
  • Communication interfaces
    • Three UART modules, with one supporting LIN, IrDA, DALI, smart card, Manchester
    • Two I2C modules supporting SMBus/PMBus and wakeup from STOP mode, supporting up to FM+ (1Mbps)
    • One SPI module supporting up to 16Mbps

  • Clock system
    • Internal 32MHz oscillator with -2.1% to 1.6% accuracy (SYSOSC)
    • Internal 32kHz oscillator (LFOSC) with ±3% accuracy
    • External 4MHz to 32MHz crystal oscillator (HFXT)
    • External 32kHz crystal oscillator (LFXT)
    • External Low Frequency (LF) and High Frequency (HF) digital clock inputs
    • Digital clock output
  • Data integrity and encryption
    • Cyclic redundancy checker (CRC-16)
  • Flexible I/O features
    • Up to 45 total GPIOs
    • Two 5V-tolerant open-drain IOs
  • Development support
    • 2-pin serial wire debug (SWD)
  • Package options(1)
    • 48-pin LQFP (PT), VQFN (RGZ) , NFBGA (ZCM)
    • 32-pin LQFP (VFC, preview), VQFN (RHB)
    • 28-pin VSSOP (DGS28)
    • 24-pin VQFN (RGE)
    • 20-pin WQFN (RUK), VSSOP (DGS20)
  • Family members (also see Device Comparison)
    • MSPM0C1106: 64KB of flash, 8KB of RAM
    • MSPM0C1105: 32KB of flash, 8KB of RAM
    • MSP32G031C8: 64KB of flash, 8KB of RAM
    • MSP32G031C6: 32KB of flash, 8KB of RAM
    • MSP32C031C6: 32KB of flash, 8KB of RAM
  • Development kits and software (also see Tools and Software)
    • LP-MSPM0C1106 LaunchPad™ development kit
    • MSP Software Development Kit (SDK)

(1)The 32-pin LQFP (VFC) package is in early preview status and is not available for order.

MSPM0C1105/6 microcontrollers (MCUs) are part of MSP’s highly integrated, ultra-low-power 32-bit MSPM0 MCU family based on the Arm Cortex-M0+ 32-bit core platform, operating at up to 32MHz frequency. These cost-optimized MCUs offer high-performance analog peripheral integration, support extended temperature ranges from -40°C to 125°C, and operate with supply voltages from 1.62V to 3.6V.

The MSPM0C1105/6 devices provide up to 64KB embedded flash program memory with 8KB SRAM. These MCUs incorporate a high-speed on-chip oscillator with an accuracy from -2.1% to +1.6%, eliminating the need for an external crystal. Additional features include a 3-channel DMA, CRC-16 accelerator, and a variety of high-performance analog peripherals such as one 12-bit 1.6 Msps ADC with VDD as the voltage reference, a comparator with 8-bit reference DAC and an on-chip temperature sensor. These devices also offer intelligent digital peripherals such as one 16-bit advanced timer with deadband and timer frequency up to 64MHz, four 16-bit general purpose timer, one windowed watchdog timer, and a variety of communication peripherals including three UART, one SPI, and two I2C. These communication peripherals offer protocol support for LIN, IrDA, DALI, Manchester, smart card, SMBus, and PMBus.

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration allowing for customers to find the MCU that meets the project’s needs. The MSPM0 MCU platform combines the Arm Cortex-M0+ platform with a holistic ultra-low-power system architecture, allowing system designers to increase performance while reducing energy consumption.

MSPM0C1105/6 MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad available for purchase. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0 C-Series Microcontrollers Technical Reference Manual.

MSPM0C1105/6 microcontrollers (MCUs) are part of MSP’s highly integrated, ultra-low-power 32-bit MSPM0 MCU family based on the Arm Cortex-M0+ 32-bit core platform, operating at up to 32MHz frequency. These cost-optimized MCUs offer high-performance analog peripheral integration, support extended temperature ranges from -40°C to 125°C, and operate with supply voltages from 1.62V to 3.6V.

The MSPM0C1105/6 devices provide up to 64KB embedded flash program memory with 8KB SRAM. These MCUs incorporate a high-speed on-chip oscillator with an accuracy from -2.1% to +1.6%, eliminating the need for an external crystal. Additional features include a 3-channel DMA, CRC-16 accelerator, and a variety of high-performance analog peripherals such as one 12-bit 1.6 Msps ADC with VDD as the voltage reference, a comparator with 8-bit reference DAC and an on-chip temperature sensor. These devices also offer intelligent digital peripherals such as one 16-bit advanced timer with deadband and timer frequency up to 64MHz, four 16-bit general purpose timer, one windowed watchdog timer, and a variety of communication peripherals including three UART, one SPI, and two I2C. These communication peripherals offer protocol support for LIN, IrDA, DALI, Manchester, smart card, SMBus, and PMBus.

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration allowing for customers to find the MCU that meets the project’s needs. The MSPM0 MCU platform combines the Arm Cortex-M0+ platform with a holistic ultra-low-power system architecture, allowing system designers to increase performance while reducing energy consumption.

MSPM0C1105/6 MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad available for purchase. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0 C-Series Microcontrollers Technical Reference Manual.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 80
Top documentation Type Title Format options Date
* Data sheet MSPM0C1105, MSPM0C1106 Mixed-Signal Microcontrollers datasheet (Rev. B) PDF | HTML Jan 14, 2026
* User guide MSPM0 C-Series Microcontrollers Technical Reference Manual (Rev. C) PDF | HTML Apr 1, 2025
* Errata MSPM0C110x Mixed-Signal Microcontrollers Errata (Rev. C) PDF | HTML Oct 17, 2025
Subsystem design LIN to I2C Bridge PDF | HTML Sep 4, 2026
Application note Cybersecurity Enablers in MSPM0 MCUs (Rev. B) PDF | HTML Aug 27, 2026
Application note MSPM0 – ADC Attach on AM62x and AM62L using SPI (Rev. B) PDF | HTML Jun 17, 2026
Application note Low Cost AC Motor Control Design Based on MSPM0 and TRIAC (Rev. B) PDF | HTML May 5, 2026
Application note Low-Cost AC Zero-Crossing Detection Design PDF | HTML Mar 24, 2026
Application note MSPM0 C-Series MCU Hardware Development Guide (Rev. C) PDF | HTML Mar 19, 2026
User guide MSPM0 Bootloader User's Guide (Rev. A) PDF | HTML Jan 8, 2026
Application brief Applications of Low-Cost MSPM0 Series MCU in Water Purifiers PDF | HTML Dec 5, 2025
Application note EMC Improvement Guide for MSPM0 (Rev. A) PDF | HTML Dec 2, 2025
Application note MSPM0 ADC Noise Analysis and Application (Rev. A) PDF | HTML Nov 14, 2025
Application brief A2L Gas/Dust Sensors with MSPM0 PDF | HTML Nov 12, 2025
Subsystem design I2C IO Expander PDF | HTML Sep 30, 2025
Product overview MSPM0C1105 and MSPM0C1106: Cost-Optimized 32MHz Arm Cortex-M0+ MCU (Rev. A) PDF | HTML Sep 23, 2025
Subsystem design ADC to I2C (Rev. A) PDF | HTML Sep 10, 2025
Subsystem design ADC to UART (Rev. A) PDF | HTML Sep 9, 2025
Application brief Applications of Low-Cost MSPM0 Series MCU in Coffee Machines PDF | HTML Sep 8, 2025
Application brief Cost-Effective MCU MSPM0 Designs for Air Purifier Applications PDF | HTML Sep 5, 2025
Application note MSPM0 Bootloader Implementation (Rev. D) PDF | HTML Sep 4, 2025
User guide MSPM0 MCUs Development Guide (Rev. G) PDF | HTML Aug 27, 2025
Subsystem design ADC to SPI (Rev. A) PDF | HTML Aug 27, 2025
Subsystem design Power Sequencer (Rev. A) PDF | HTML Aug 25, 2025
Subsystem design Parallel IO to UART Bridge (Rev. A) PDF | HTML Aug 21, 2025
Subsystem design 5V Interface (Rev. A) PDF | HTML Aug 20, 2025
Subsystem design Data Sensor Aggregator Subsystem Design (Rev. A) PDF | HTML Aug 20, 2025
Subsystem design Function Generator Using DAC8 (Rev. A) PDF | HTML Aug 15, 2025
Subsystem design Task Scheduler (Rev. A) PDF | HTML Aug 15, 2025
Subsystem design IO Expander With SPI, I2C, and UART (Rev. A) PDF | HTML Aug 14, 2025
Subsystem design Emulate EEPROM with FLASH (Type A) (Rev. A) PDF | HTML Aug 13, 2025
Subsystem design LED Driver With PWM (Rev. A) PDF | HTML Aug 12, 2025
Subsystem design Emulate EEPROM With FLASH (Type B) (Rev. A) PDF | HTML Aug 6, 2025
Subsystem design Frequency Counter: Tone Detection (Rev. A) PDF | HTML Aug 6, 2025
Subsystem design I2C to SPI Bridge (Rev. A) PDF | HTML Aug 5, 2025
Subsystem design Scanning Comparator (Rev. A) PDF | HTML Aug 5, 2025
Subsystem design I2C to UART Subsystem Design (Rev. A) PDF | HTML Aug 4, 2025
Subsystem design MCU Design Techniques: ADC to PWM (Rev. A) PDF | HTML Aug 1, 2025
Product overview MSPM0 MCUs: More Options, Unlimited Possibilities (Rev. B) PDF | HTML Jun 29, 2025
Application note Capturing PWM 0% to 100% Duty Cycle with MSPM0 MCU PDF | HTML Jun 12, 2025
Application note BQ2562x Control Based on MSPM0 Through I2C PDF | HTML Apr 10, 2025
White paper MSPM0 MCU Advantages in Automotive Application PDF | HTML Mar 11, 2025
Application note LIN Basics and Implementation on MSPM0 PDF | HTML Feb 21, 2025
Application note Laser Speckle Reduction Solution in Projector based on MSPM0 MCU PDF | HTML Feb 20, 2025
User guide Migration Guide From NXP to MSPM0 PDF | HTML Feb 3, 2025
Application note Closed Loop Constant Power Drive to Simplify Heater Element Control and Extend Battery Life PDF | HTML Jan 29, 2025
Application note MSPM0G3507 Low Power Test and Guidance PDF | HTML Oct 18, 2024
Application note Understanding the MSPM0 Debug Subsystem PDF | HTML Sep 23, 2024
Application note A2L Refrigerant Standard Overview and TI Mitigation Control Board Designs for Designers PDF | HTML Sep 16, 2024
Application note How to Charge With Smart Battery Using MCU in Between to Translate SMBus/I2C PDF | HTML Aug 9, 2024
Application note BQ769x2 Control Based on MSPM0 Through I2C (Rev. A) PDF | HTML Jul 12, 2024
Application note Sensored Brushed DC Motor Control Based on MSPM0 PDF | HTML Jun 28, 2024
Application note MSPM0 Gauge L1 Solution Guide (Rev. A) PDF | HTML Jun 4, 2024
Application brief Automotive Seat Comfort Module Using MSPM0 PDF | HTML May 1, 2024
Application note PGA460 Control Based on MSPM0 for Distance Detection PDF | HTML Apr 17, 2024
Application note Realization of Password-Protected Debug Based on Software PDF | HTML Mar 6, 2024
Application note Isolated Loop Powered 4 to 20mA Field Transmitter Designs PDF | HTML Feb 1, 2024
Product overview Realizing UWB Passive Entry Passive Start (PEPS) Design with MSPM0 MCU PDF | HTML Jan 12, 2024
Application note MSPM0 - Advanced Control Timer Helps for Better Control and Better Digital Output PDF | HTML Jan 10, 2024
Technical article Why interoperability matters to an evolving EV charging market PDF | HTML Jan 5, 2024
Application brief MSPM0Cx- Toothbrush and Shaver PDF | HTML Dec 27, 2023
Product overview Realizing HVAC FAN Control Design with MSPM0 MCU PDF | HTML Dec 21, 2023
Design guide Low-Cost Blood Pressure and Heart Rate Monitor Reference Design PDF | HTML Dec 19, 2023
Application note MSPM0 Enables Cost-Effective Field Transmitter Applications PDF | HTML Dec 15, 2023
Application brief Low-Cost MSPM0C MCUs as an I/O Expander PDF | HTML Dec 11, 2023
Application note Operating Time of MSPM0 Powered by a Capacitor PDF | HTML Oct 3, 2023
Application brief Build Scalability in Cordless Power and Garden Tools Using Low-Cost MSPM0 MCUs (Rev. A) PDF | HTML Sep 27, 2023
Application brief Using MSPM0 MCUs to Design Trapezoidal-Based BLDC Motor Controllers (Rev. A) PDF | HTML Sep 14, 2023
Application brief Optimized H-Bridge Driver Control for Stepper and BDC Motors Using MSPM0 MCUs (Rev. A) PDF | HTML Sep 6, 2023
Application note Dual-Ray Smoke Detector with the TPS8802 and MSPM0 MCUs PDF | HTML Aug 22, 2023
Application note MSPM0 Live Firmware Update (LFU) Bootloader Implementation PDF | HTML Jul 11, 2023
Application note EEPROM Emulation Type A Solution PDF | HTML Apr 18, 2023
Application note EEPROM Emulation Type B Design PDF | HTML Apr 11, 2023
Application brief Increasing Flexibility in Your Electrical Thermometer Designs With Low-Cost MSPM PDF | HTML Mar 2, 2023
Application brief Simplifying Design in True Wireless Stereo Control With a Low-Cost MSPM0 MCU PDF | HTML Mar 2, 2023
Application brief Optimizing Field Sensor and Transmitter Applications With MSPM0 MCUs PDF | HTML Mar 2, 2023
Application brief Increasing Flexibility in Your Battery Management Designs With a Low-Cost MSPM0 PDF | HTML Mar 2, 2023
Application brief Simplifying Pulse Oximeter Designs With Low-Cost Highly Integrated MSPM0 MCUs PDF | HTML Mar 2, 2023
Application note Make System Design Easy With MSPM0 Precision Analog PDF | HTML Feb 22, 2023
White paper MSPM0: Idea to Product With Easy-to-Use Tools, Software, and Academy PDF | HTML Feb 22, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP-MSPM0C1106 — MSPM0C1106 LaunchPad™ development kit for 32-MHz Arm® Cortex®-M0+ MCU

The MSPM0C1106 LaunchPad™ development kit is an easy-to-use evaluation module for the MSPM0C1106 microcontroller (MCU). The LaunchPad kit contains everything needed to start development on the MSPM0C1106 microcontroller platform, including an onboard debug probe for programming, debugging and (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)

Supported products & hardware
Hardware programming tool

C-GANG — Fast and reliable gang programming solution for standalone and integrated flashing

The C-GANG is a low-cost gang programmer that can program up to six identical targets at once. It is compatible with a variety of TI microcontrollers including the MSPM0, MSP430 and C2000 devices.

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Third-party accessory

ADTEC-3P-EBIKE — AD-TEC eBike torque and cadence sensor with DRV425 magneto mechanical

AD-TEC is a German deep-tech sensor company that develops contactless, magneto mechanical torque and cadence sensing solutions for eBike and pedal-assist systems, leveraging TI's DRV425 fluxgate magnetometer and a complete TI silicon stack. The AD-TEC eBike sensor is a permanently magnetized (...)
From: AD-TEC GmbH
Supported products & hardware
Software development kit (SDK)

MSPM0-SDK — MSPM0 Software Development Kit (SDK)

The MSPM0 SDK provides the ultimate collection of software, tools and documentation to accelerate the development of applications for the MSPM0 MCU platform under a single software package.

Supported products & hardware
Software development kit (SDK)

MSPM0-ZEPHYR-SDK — Zephyr SDK for MSPM0 Devices

The MSPM0 SDK provides the ultimate collection of software, tools and documentation to accelerate the development of applications for the MSPM0 MCU platform under a single software package.

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ integrated development environment (IDE) is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO-OPENOCD — OpenOCD Binary Releases

Pre-built binaries for the popular open-source OpenOCD debug stack.
Supported products & hardware
IDE, configuration, compiler or debugger

MSP-ZERO-CODE-STUDIO — Graphical development environment for designing applications for MSP microcontrollers

MSP Zero Code Studio is a visual design environment that simplifies firmware development, making it possible to configure, develop, and run microcontroller applications in minutes with zero coding and no IDE required. Available as a standalone download or on the cloud.

Supported products & hardware
IDE, configuration, compiler or debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware
IDE, configuration, compiler or debugger

TSK-3P-VX-TOOLSET — TASKING VX-toolset for Arm

The VX-toolset for Arm is a certified compiler toolchain for safety-critical embedded software development on select Cortex-M and Cortex-R core devices. With Eclipse IDE integration, advanced multicore support and TASKING BlueBox debugger compatibility, the VX-toolset simplifies development. TÜV (...)

Supported products & hardware
Getting started

CCSTUDIO-STARTHUB — Example application browser

Explore a vast library of example projects, categorized by application type, with support for multiple development environments
Supported products & hardware
Getting started

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware
Application software & framework

MSPM0-COOLING-FAN-CONTROLLER-DEMO-APPSW — MSPM0 Cooling Fan Controller Demo

This software is used for the application note Cooling FAN Controller with MSPM0
Supported products & hardware
GUI for evaluation module (EVM)

LP-MSPM0C1104-OOBE — Out-of-box experience GUI for LP-MSPM0C1104

Out-of-box experience GUI for LP-MSPM0C1104
Supported products & hardware
Software programming tool

UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian
VQFN (RGE) 24 Ultra Librarian
VSSOP (DGS) 20 Ultra Librarian
NFBGA (ZCM) 48 Ultra Librarian
LQFP (PT) 48 Ultra Librarian
VQFN (RGZ) 48 Ultra Librarian
VSSOP (DGS) 28 Ultra Librarian
WQFN (RUK) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos