SLVSLQ2 October 2026 MSPM0G3708
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Vin(ADC) | Analog input voltage range(1) | Applies to all ADC analog input pins | 0 | VDD | V | |
| VR+ | Positive ADC reference voltage | VR+ sourced from VDD | VDD | V | ||
| VR+ sourced from internal reference (VREF) | VREF | V | ||||
| VR- | Negative ADC reference voltage | 0 | V | |||
| Fs | ADC sampling frequency | RES = 0x0 (12-bit mode), External/Internal Reference(VRSEL=1h) | 1.6 | Msps | ||
| RES = 0x1 (10-bit mode), External/Internal Reference(VRSEL1h) | 1.7 | |||||
| RES = 0x2 (8-bit mode), External/Internal Reference(VRSEL=1h) | 2 | |||||
| FS | ADC sampling frequency | RES = 0x0 (12-bit mode), Internal Reference(VRSEL=2h) | 0.9 | Msps | ||
| RES = 0x1 (10-bit mode), Internal Reference(VRSEL=2h) | 1 | |||||
| RES = 0x2 (8-bit mode), Internal Reference(VRSEL=2h) | 1.2 | |||||
| I(ADC) | Operating supply current into VDD terminal | FS = 1.6MSPS, External reference(VRSEL=1h),VR+ = VDD | 350 | μA | ||
| I(ADC) | Operating supply current into VDD terminal | FS = 1.6MSPS, Internal reference(VRSEL=1h),VREF = 2.5V (VREF1 power consumption included) | 550 | μA | ||
| FS = 0.9MSPS,Internal reference(VRSEL=2h),VREF = 2.5V (VREF2 power consumption included) | 400 | |||||
| CS/H | ADC sample-and-hold capacitance | 0.22 | pF | |||
| Rin | ADC switch resistance | 15 | kΩ | |||
| ENOB | Effective number of bits | Fin=10kHz,External Reference(VRSEL=1h) | 10 | 10.6 | bit | |
| Fin=10kHz,External reference with over sampling | 11.8 | |||||
| Fin=10kHz,Internal reference(VRSEL=1h or 2h), VREF = 2.5V | 9.2 | 10.2 | ||||
| SNR | Signal-to-noise ratio | Fin=10kHz,External Reference(VRSEL=1h) | 67 | dB | ||
| Fin=10kHz,External reference with over sampling | 75 | |||||
| Fin=10kHz,Internal reference(VRSEL=1h or 2h), VR+ = VREF = 2.5V | 62 | |||||
| PSRRDC | Power supply rejection ratio, DC | External reference(VRSEL=1h), VDD = VDD(min) to VDD(max) | 66 | dB | ||
| PSRRDC | Power supply rejection ratio, DC | Internal reference(VRSEL=1h or 2h), VR+ = VREF = 2.5V, VDD=2.7 to 3.6 | 60 | dB | ||
| Twakeup | ADC Wakeup Time | Assumes internal reference is active | 5 | us | ||
| VSupplyMon | Supply Monitor voltage divider (VDD/3) accuracy | ADC input channel: Supply Monitor (2) | -1.5 | +1.5 | % | |
| ISupplyMon | Supply Monitor voltage divider current consumption | ADC input channel: Supply Monitor | 10 | uA | ||