The serial
peripheral interface (SPI) peripherals in these devices
support the following key features:
- Support ULPCLK/2 bit rate and up to 32Mbits/s
in both controller and peripheral mode (1)
- Configurable as a controller or a peripheral
- Support for up to 4 chip select for both
controller and peripheral
- Supports single parity for transmit and
receive
- Programmable clock prescaler and bit rate
- Programmable data frame size from 4 bits to
16 bits (controller mode) and 7 bits to 16 bit
(peripheral mode)
- Transmit and receive FIFOs (4 entries each with
16 bits per entry) supporting DMA data
transfer
- Supports TI mode and Motorola mode
- Support single bit parity in both transmit and
receive paths
- See Table 8-16 for detailed information on supported
features
Table 8-16 SPI (UNICOMM)
Features| SPI Features | (Advanced) | SPI1 (Basic) |
|---|
| UNICOMM Instance | UC2 | UC4 |
|---|
| Controller and
Peripheral mode | Yes | Yes |
| Supports
Parity function | Yes | Yes |
| Supports
Repeat mode transfer | Yes | - |
| Supports
Receive timeout | Yes | - |
| Supports
Command/Data control | Yes | - |
| Supports 4
chip selects | Yes | - |
For more
details, see the SPI (UNICOMM) chapter of the MSPM0 G-Series 80-MHz
Microcontrollers Technical Reference
Manual.