SLASFB5A May 2024 – November 2024 MSPM0L1227-Q1 , MSPM0L1228-Q1 , MSPM0L2227-Q1 , MSPM0L2228-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME | PIN TYPE | DESCRIPTION | RGE PIN | RHB PIN | RGZ PIN | PT PIN | PM PIN | PN PIN |
|---|---|---|---|---|---|---|---|---|
| PA0 | IO | GPIO port A input/output 0 | 24 | 1 | 1 | 1 | 33 | 1 |
| PA1 | IO | GPIO port A input/output 1 | 1 | 2 | 2 | 2 | 34 | 2 |
| PA2 | IO | GPIO port A input/output 2 | 5 | 6 | 8 | 8 | 42 | 10 |
| PA3 | IO | GPIO port A input/output 3 | 6 | 7 | 9 | 9 | 43 | 11 |
| PA4 | IO | GPIO port A input/output 4 | 7 | 8 | 10 | 10 | 44 | 12 |
| PA5 | IO | GPIO port A input/output 5 | 9 | 11 | 11 | 45 | 13 | |
| PA6 | IO | GPIO port A input/output 6 | 10 | 12 | 12 | 46 | 14 | |
| PA7 | IO | GPIO port A input/output 7 | 11 | 13 | 13 | 49 | 17 | |
| PA8 | IO | GPIO port A input/output 8 | 12 | 16 | 16 | 54 | 22 | |
| PA9 | IO | GPIO port A input/output 9 | 8 | 13 | 17 | 17 | 55 | 23 |
| PA10 | IO | GPIO port A input/output 10 | 9 | 14 | 18 | 18 | 56 | 28 |
| PA11 | IO | GPIO port A input/output 11 | 10 | 15 | 19 | 19 | 57 | 29 |
| PA12 | IO | GPIO port A input/output 12 | 16 | 27 | 27 | 5 | 41 | |
| PA13 | IO | GPIO port A input/output 13 | 17 | 28 | 28 | 6 | 42 | |
| PA14 | IO | GPIO port A input/output 14 | 18 | 29 | 29 | 7 | 43 | |
| PA15 | IO | GPIO port A input/output 15 | 11 | 19 | 30 | 30 | 8 | 44 |
| PA16 | IO | GPIO port A input/output 16 | 12 | 20 | 31 | 31 | 9 | 45 |
| PA17 | IO | GPIO port A input/output 17 | 13 | 21 | 32 | 32 | 10 | 54 |
| PA18 | IO | GPIO port A input/output 18 | 14 | 22 | 33 | 33 | 11 | 55 |
| PA19 | IO | GPIO port A input/output 19 | 15 | 23 | 34 | 34 | 12 | 56 |
| PA20 | IO | GPIO port A input/output 20 | 16 | 24 | 35 | 35 | 13 | 57 |
| PA21 | IO | GPIO port A input/output 21 | 17 | 25 | 39 | 39 | 17 | 61 |
| PA22 | IO | GPIO port A input/output 22 | 18 | 26 | 40 | 40 | 18 | 62 |
| PA23 | IO | GPIO port A input/output 23 | 19 | 27 | 43 | 43 | 24 | 72 |
| PA24 | IO | GPIO port A input/output 24 | 20 | 28 | 44 | 44 | 25 | 73 |
| PA25 | IO | GPIO port A input/output 25 | 21 | 29 | 45 | 45 | 26 | 74 |
| PA26 | IO | GPIO port A input/output 26 | 22 | 30 | 46 | 46 | 30 | 78 |
| PA27 | IO | GPIO port A input/output 27 | 31 | 47 | 47 | 31 | 79 | |
| PA28 | IO | GPIO port A input/output 28 | 3 | 3 | 35 | 3 | ||
| PA29 | IO | GPIO port A input/output 29 | 36 | 4 | ||||
| PA30 | IO | GPIO port A input/output 30 | 37 | 5 | ||||
| PB0 | IO | GPIO port B input/output 0 | 47 | 15 | ||||
| PB1 | IO | GPIO port B input/output 1 | 48 | 16 | ||||
| PB2 | IO | GPIO port B input/output 2 | 14 | 14 | 50 | 18 | ||
| PB3 | IO | GPIO port B input/output 3 | 15 | 15 | 51 | 19 | ||
| PB4 | IO | GPIO port B input/output 4 | 52 | 20 | ||||
| PB5 | IO | GPIO port B input/output 5 | 53 | 21 | ||||
| PB6 | IO | GPIO port B input/output 6 | 20 | 20 | 58 | 30 | ||
| PB7 | IO | GPIO port B input/output 7 | 21 | 21 | 59 | 31 | ||
| PB8 | IO | GPIO port B input/output 8 | 22 | 22 | 60 | 32 | ||
| PB9 | IO | GPIO port B input/output 9 | 23 | 23 | 61 | 33 | ||
| PB10 | IO | GPIO port B input/output 10 | 62 | 34 | ||||
| PB11 | IO | GPIO port B input/output 11 | 63 | 35 | ||||
| PB12 | IO | GPIO port B input/output 12 | 64 | 36 | ||||
| PB13 | IO | GPIO port B input/output 13 | 1 | 37 | ||||
| PB14 | IO | GPIO port B input/output 14 | 24 | 24 | 2 | 38 | ||
| PB15 | IO | GPIO port B input/output 15 | 25 | 25 | 3 | 39 | ||
| PB16 | IO | GPIO port B input/output 16 | 26 | 26 | 4 | 40 | ||
| PB17 | IO | GPIO port B input/output 17 | 36 | 36 | 14 | 58 | ||
| PB18 | IO | GPIO port B input/output 18 | 37 | 37 | 15 | 59 | ||
| PB19 | IO | GPIO port B input/output 19 | 38 | 38 | 16 | 60 | ||
| PB20 | IO | GPIO port B input/output 20 | 41 | 41 | 19 | 67 | ||
| PB21 | IO | GPIO port B input/output 21 | 20 | 68 | ||||
| PB22 | IO | GPIO port B input/output 22 | 21 | 69 | ||||
| PB23 | IO | GPIO port B input/output 23 | 22 | 70 | ||||
| PB24 | IO | GPIO port B input/output 24 | 42 | 42 | 23 | 71 | ||
| PB25 | IO | GPIO port B input/output 25 | 27 | 75 | ||||
| PB26 | IO | GPIO port B input/output 26 | 28 | 76 | ||||
| PB27 | IO | GPIO port B input/output 27 | 29 | 77 | ||||
| PB28 | IO | GPIO port B input/output 28 | 24 | |||||
| PB29 | IO | GPIO port B input/output 29 | 25 | |||||
| PB30 | IO | GPIO port B input/output 30 | 26 | |||||
| PB31 | IO | GPIO port B input/output 31 | 27 | |||||
| PC0 | IO | GPIO port C input/output 0 | 46 | |||||
| PC1 | IO | GPIO port C input/output 1 | 47 | |||||
| PC2 | IO | GPIO port C input/output 2 | 50 | |||||
| PC3 | IO | GPIO port C input/output 3 | 51 | |||||
| PC4 | IO | GPIO port C input/output 4 | 52 | |||||
| PC5 | IO | GPIO port C input/output 5 | 53 | |||||
| PC6 | IO | GPIO port C input/output 6 | 63 | |||||
| PC7 | IO | GPIO port C input/output 7 | 64 | |||||
| PC8 | IO | GPIO port C input/output 8 | 65 | |||||
| PC9 | IO | GPIO port C input/output 9 | 66 |