SLASFB5A May 2024 – November 2024 MSPM0L1227-Q1 , MSPM0L1228-Q1 , MSPM0L2227-Q1 , MSPM0L2228-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 8-5 lists the available peripherals and the register base address for each.
| PERIPHERAL NAME | BASE ADDRESS | SIZE |
|---|---|---|
| ADC0 | 0x40004000 | 0x2000 |
| COMP0 | 0x40008000 | 0x2000 |
| VREF | 0x40030000 | 0x2000 |
| LCD | 0x40070000 | 0x2000 |
| WWDT0 | 0x40080000 | 0x2000 |
| TIMG0 | 0x40084000 | 0x2000 |
| TIMG4 | 0x4008C000 | 0x2000 |
| TIMG5 | 0x4008E000 | 0x2000 |
| TIMG8 | 0x40090000 | 0x2000 |
| LFSS (RTC_A, TIO, IWDT, SPM) | 0x40094000 | 0x2000 |
| RTC_A | 0x40095100 | 0x100 |
| TIO | 0x40095200 | 0x100 |
| IWDT | 0x40095300 | 0x100 |
| SPM | 0x040095400 | 0x100 |
| GPIOA | 0x400A0000 | 0x2000 |
| GPIOB | 0x400A2000 | 0x2000 |
| GPIOC | 0x400A4000 | 0x2000 |
| KEYSTORE | 0x400AC000 | 0x2000 |
| SYSCTL | 0x400AF000 | 0x4000 |
| DEBUGSS | 0x400C7000 | 0x2000 |
| EVENT | 0x400C9000 | 0x3000 |
| NVM | 0x400CD000 | 0x2000 |
| I2C0 | 0x400F0000 | 0x2000 |
| I2C1 | 0x400F2000 | 0x2000 |
| I2C2 | 0x400F4000 | 0x2000 |
| UART2 | 0x40100000 | 0x2000 |
| UART3 | 0x40102000 | 0x2000 |
| UART4 | 0x40104000 | 0x2000 |
| UART0 | 0x40108000 | 0x2000 |
| UART1 | 0x4010A000 | 0x2000 |
| MCPUSS | 0x40400000 | 0x2000 |
| WUC | 0x40424000 | 0x2000 |
| IOMUX | 0x40428000 | 0x2000 |
| DMA | 0x4042A000 | 0x2000 |
| CRC | 0x40440000 | 0x2000 |
| AESADV | 0x40442000 | 0x2000 |
| TRNG | 0x40444000 | 0x2000 |
| SPI0 | 0x40468000 | 0x2000 |
| SPI1 | 0x4046A000 | 0x2000 |
| ADC0(1) | 0x4055A000 | 0x2000 |
| TIMA0 | 0x40860000 | 0x2000 |
| TIMG12 | 0x40870000 | 0x2000 |