SLASF59A May 2023 – December 2023 MSPM0L1304-Q1 , MSPM0L1305-Q1 , MSPM0L1306-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| fADCCLK | ADC clock frequency | 4 | 32 | MHz | |||
| tADC trigger | Software trigger minimum width | 3 | ADCCLK cycles | ||||
| tSample | Sampling time without OPA | 12-bit mode, RS = 50Ω, Cpext = 10pF | 156 | ns | |||
| tSample_PGA | Sampling time with OPA (1) | 12-bit mode | GBW = 0x1, PGA gain = x1 | 0.31 | µs | ||
| GBW = 0x1, PGA gain = x32 | 1.5 | µs | |||||
| tSample_GPAMP | Sampling time with GPAMP | 12-bit mode | 2.5 | µs | |||
| tSample_SupplyMon | Sample time with Supply Monitor (VDD/3) | 12-bit mode | 3 | µs | |||