SLOS075K November 1979 – December 2025 NE5532 , NE5532A , SA5532 , SA5532A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The slew rate is the rate at which an operational amplifier can change output when there is a change on the input. The NE5532, NE5532A, SA5532, and SA5532A devices have a 9V/ms slew rate.