SLOS075K November 1979 – December 2025 NE5532 , NE5532A , SA5532 , SA5532A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The NE5532x and SA5532x devices are specified for operation over the range of ±5 to ±15 V; many specifications apply from 0°C to 70°C (NE5532x) and –40°C to +85°C (SA5532x). Section 5.7 presents parameters that exhibit significant variance with regard to operating voltage or temperature.
Supply voltages outside of the ±22 V range are able to permanently damage the device (see Section 5.1).
Place 0.1μF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, see Section 7.3.1.