SBOS901C March 2019 – September 2022 OPA1655 , OPA1656
PRODUCTION DATA
The OPA165x have internal phase-reversal protection. Many op amps exhibit phase reversal when the input is driven beyond the linear common-mode range. This condition is most often encountered in noninverting circuits when the input is driven beyond the specified common-mode voltage range, causing the output to reverse into the opposite rail. The input of the OPA165x prevents phase reversal with excessive common-mode voltage. Instead, the appropriate rail limits the output voltage. This performance is shown in Figure 7-1.
Figure 7-1 Output Waveform Devoid of Phase Reversal During an Input Overdrive Condition