SBOS901C March 2019 – September 2022 OPA1655 , OPA1656
PRODUCTION DATA
The OPA1655 and OPA1656 (OPA165x) are Burr-Brown™ op amps designed specifically for audio and industrial applications, where maintaining signal fidelity is crucial. The FET-input architecture achieves a low 2.9‑nV/√Hz voltage noise density and 6‑fA/√Hz current noise density, allowing for very-low noise performance in a wide variety of circuits. The high bandwidth and high open-loop-gain design of the OPA165x delivers a low distortion of 0.000035% (–129 dB) at 20 kHz, and improves audio signal fidelity across the full audio bandwidth. These devices also feature excellent output current drive capability, offering rail-to-rail output swing to within 250 mV of the power supplies with a 2‑kΩ load, and can deliver 100 mA of output current.
The OPA165x operate over a very wide supply range of ±2.25 V to ±18 V or (4.5 V to 36 V) on 3.9 mA of supply current to accommodate the power-supply constraints of many types of audio products. The temperature range is specified from –40°C to +125°C.
| PART NUMBER | CHANNEL | PACKAGE(1) |
|---|---|---|
| OPA1655 | Single | D (SOIC, 8) |
| DBV (SOT-23, 5) | ||
| OPA1656 | Dual | D (SOIC, (8) |
Ultra-Low Input Voltage Noise