SBOS901C March 2019 – September 2022 OPA1655 , OPA1656
PRODUCTION DATA
The OPA165x have a single functional mode and are operational when the power-supply voltage is greater than 4.5 V. The maximum specified power-supply voltage for the OPA165x is 36 V.
In all cases, the common-mode voltage must be maintained within the specified range. In addition, key parameters are specified over the temperature range of TA = –40°C to +125°C.