SBOS489A December 2011 – December 2024 OPA1662 , OPA1664
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| AUDIO PERFORMANCE | |||||||
| THD+N | Total harmonic distortion + noise | G = +1, f = 1kHz, VO = 3VRMS | 0.00006 | % | |||
| –124 | dB | ||||||
| IMD | Intermodulation distortion | G = +1, VO = 3VRMS |
SMPTE/DIN two-tone, 4:1 (60Hz and 7kHz) |
0.00004 | % | ||
| –128 | dB | ||||||
| DIM 30 (3kHz square wave and 15kHz sine wave) |
0.00004 | % | |||||
| –128 | dB | ||||||
| CCIF
twin-tone (19kHz and 20kHz) |
0.00004 | % | |||||
| –128 | dB | ||||||
| FREQUENCY RESPONSE | |||||||
| GBW | Gain-bandwidth product | G = +1 | 22 | MHz | |||
| SR | Slew rate | G = –1 | 17 | V/μs | |||
| Full power bandwidth(1) | VO = 1VP | 2.7 | MHz | ||||
| Overload recovery time | G = –10 | 1 | μs | ||||
| Channel separation (dual and quad) | f = 1kHz | –120 | dB | ||||
| NOISE | |||||||
| en | Input voltage noise | f = 20Hz to 20kHz | 2.8 | μVPP | |||
| Input voltage noise density | f = 1kHz | 3.3 | nV/√ Hz | ||||
| f = 100Hz | 5 | ||||||
| In | Input current noise density | f = 1kHz | 1 | pA/√ Hz | |||
| f = 100Hz | 2 | ||||||
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | VS = ±1.5V to ±18V | ±0.5 | ±1.5 | mV | ||
| VS = ±1.5V to ±18V, TA = –40°C to +85°C(2) | 2 | 8 | μV/°C | ||||
| PSRR | Power-supply rejection ratio | VS = ±1.5V to ±18V | 1 | 3 | μV/V | ||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current | VCM = 0V | 600 | 1200 | nA | ||
| IOS | Input offset current | VCM = 0V | ±25 | ±100 | nA | ||
| INPUT VOLTAGE | |||||||
| VCM | Common-mode voltage | (V–) + 0.5 | (V+) – 1 | V | |||
| CMRR | Common-mode rejection ratio | 106 | 114 | dB | |||
| INPUT IMPEDANCE | |||||||
| Differential | 170 || 2 | kΩ || pF | |||||
| Common-mode | 600 || 2.5 | MΩ || pF | |||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | (V–) + 0.6V ≤ VO ≤ (V+) – 0.6V, RL = 2kΩ | 106 | 114 | dB | ||
| OUTPUT | |||||||
| VOUT | Output voltage | RL = 2kΩ | (V–) + 0.6 | (V+) – 0.6 | V | ||
| IOUT | Output current | See Typical Characteristics | mA | ||||
| ZO | Open-loop output impedance | See Typical Characteristics | Ω | ||||
| ISC | Short-circuit current(3) | ±50 | mA | ||||
| CLOAD | Capacitive load drive | 200 | pF | ||||
| POWER SUPPLY | |||||||
| IQ | Quiescent current (per channel) |
IOUT = 0A | 1.5 | 1.8 | mA | ||
| TA = –40°C to +85°C(2) | 2 | ||||||