SBOS489A December 2011 – December 2024 OPA1662 , OPA1664
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| VALUE | UNIT | |||
|---|---|---|---|---|
| V (ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001 (1) | 2000 | V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | 1000 | |||
| Machine model (MM) | 200 | |||