SBOS008A September 2000 – September 2023 OPA177
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | F grade | ±10 | ±25 | µV | ||
G grade | ±20 | ±60 | |||||
TA = –40°C to +85°C | F grade | ±15 | ±40 | ||||
G grade | ±20 | ±100 | |||||
dVOS/dT | Input offset voltage drift | TA = –40°C to +85°C | F grade | ±0.1 | ±0.3 | µV/°C | |
G grade | ±0.7 | ±1.2 | |||||
Offset adjustment range | RP = 20 kΩ | ±3 | mV | ||||
Long-term drift(1) | F grade | 0.3 | µV/mo | ||||
G grade | 0.4 | ||||||
PSRR | Power-supply rejection ratio | VS = ±3 V to ±18 V | F grade | 115 | 125 | dB | |
G grade | 110 | 120 | |||||
VS = ±3 V to ±18 V TA = –40°C to +85°C |
F grade | 110 | 120 | ||||
G grade | 106 | 115 | |||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | F grade | ±0.5 | ±2 | nA | ||
G grade | ±0.5 | ±2.8 | |||||
TA = –40°C to +85°C | F grade | ±0.5 | ±4 | ||||
G grade | ±0.5 | ±6 | |||||
Input bias current drift(2) | TA = –40°C to +85°C | F grade | ±8 | ±40 | pA/°C | ||
G grade | ±15 | ±60 | |||||
IOS | Input offset current | F grade | ±0.3 | ±1.5 | nA | ||
G grade | ±0.3 | ±2.8 | |||||
TA = –40°C to +85°C | F grade | ±0.5 | ±2.2 | ||||
G grade | ±0.5 | ±4.5 | |||||
NOISE | |||||||
Input bias current drift(2) | F grade | ±1.5 | ±40 | pA/°C | |||
G grade | ±1.5 | ±85 | |||||
Input voltage noise | f =1 Hz to 100 Hz(3) | 85 | 150 | nVrms | |||
Input current noise | f =1 Hz to 100 Hz | 45 | pArms | ||||
INPUT VOLTAGE | |||||||
VCM | Common-mode voltage range(4) | ±13 | ±14 | V | |||
TA = –40°C to +85°C | ±13 | ±13.5 | |||||
CMRR | Common-mode rejection ratio | VCM = ±13 V | F grade | 130 | 140 | dB | |
G grade | 115 | 140 | |||||
VCM = ±13 V TA = –40°C to +85°C |
F grade | 120 | 140 | ||||
G grade | 110 | 140 | |||||
INPUT IMPEDANCE | |||||||
Rin | Input resistance | Differential mode(5) | F grade | 26 | 45 | MΩ | |
G grade | 18.5 | 45 | |||||
Common-mode | 200 | GΩ | |||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain(6) | –10 V ≤ VO ≤ 10 V | F grade | 134 | 141 | dB | |
G grade | 126 | 135 | |||||
–10 V ≤ VO ≤ 10 V TA = –40°C to +85°C |
F grade | 126 | 135 | ||||
G grade | 120 | 132 | |||||
FREQUENCY RESPONSE | |||||||
BWCL | Closed-loop bandwidth | G = 1 | 0.4 | 0.6 | MHz | ||
SR | Slew rate | 0.1 | 0.3 | V/µs | |||
OUTPUT | |||||||
VO | Voltage output swing | RL ≥ 2 kΩ | ±13.5 | ±14 | V | ||
TA = –40°C to +85°C | ±12 | ±13 | |||||
RL ≥ 10 kΩ | ±12.5 | ±13 | |||||
RL ≥ 1 kΩ | ±12 | ±12.5 | |||||
ISC | Short-circuit current | ±35 | mA | ||||
RO | Open-loop output resistance | 60 | Ω | ||||
POWER SUPPLY | |||||||
Power consumption | IO = 0 A | 40 | 60 | mW | |||
TA = –40°C to +85°C | 60 | 75 | |||||
IQ | Quiescent current | IO = 0 A | 1.3 | 2 | mA | ||
TA = –40°C to +85°C | 2 | 2.5 |