SBOS936E November 2019 – August 2022 OPA182 , OPA2182 , OPA4182
PRODMIX
The OPAx182 is specified for operation from 4.5 V to 36 V (±2.25 V to ±18 V); many specifications apply from –40°C to +125°C. The Typical Characteristics presents parameters that can exhibit significant variance with regard to operating voltage or temperature.
Supply voltages larger than 40 V can permanently damage the device (see the Aboslute Maximum Ratings).
Place 0.1-μF bypass capacitors close
to the power-supply pins to reduce errors coupling in from noisy or
high-impedance power supplies. For more detailed
information on bypass capacitor placement, see the Layout section.