SBOS089A August 1998 – March 2026 OPA137 , OPA2137 , OPA4137
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | CONDITION | OPA137N, U, P OPA2137E, U, P OPA4137U, P |
OPA137NA, UA, PA OPA2137EA, UA, PA OPA4137UA, PA |
UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | ||||
| OFFSET VOLTAGE | |||||||||
| VOS | Input offset voltage | ±0.3 | ±3 | ±0.3 | ±10 | mV | |||
| TA = –40°C to +85°C | ±7 | ±15 | mV | ||||||
| dVOS/dT vs Temperature | TA = –40°C to +85°C | 0.6 | µV/°C | ||||||
| PSRR vs Power supply | VS = ±3V to ±18V | 0.1 | ±250 | µV/V | |||||
| TA = –40°C to +85°C | ±250 | µV/V | |||||||
| Channel separation (dual, quad) | dc | 5 | µV/V | ||||||
| INPUT BIAS CURRENT | |||||||||
| IB | Input bias current | VCM = 0V | ±10 | pA | |||||
| vs Temperature | See Section 5.5 | ||||||||
| IOS | Input offset current | ±5 | |||||||
| NOISE | |||||||||
| Input voltage noise, f = 0.1Hz to 10Hz |
6 | µVp-p | |||||||
| en | Input voltage noise density, f = 1kHz |
30 | nV/√Hz | ||||||
| in | Current noise density, f = 1kHz |
2 | fA/√Hz | ||||||
| INPUT VOLTAGE RANGE | |||||||||
| VCM | Common-mode voltage range | (V–) + 3 | (V+) | V | |||||
| CMRR | Common-mode rejection ratio | VCM = –12V to 13V | |||||||
| OPA137, OPA2137 | 76 | 84 | 70 | dB | |||||
| OPA4137 | 74 | 84 | 70 | dB | |||||
| TA = –40°C to +85°C | |||||||||
| OPA137,OPA2137 | 72 | 70 | dB | ||||||
| OPA4137 | 70 | 70 | dB | ||||||
| INPUT IMPEDANCE | |||||||||
| Differential | 1010||3 | Ω ||pF | |||||||
| Common-mode | 1012||1 | Ω ||pF | |||||||
| OPEN-LOOP GAIN | |||||||||
| AOL | Open-loop voltage gain | VO = –13.8V to 13.9V | 86 | 94 | dB | ||||
| TA = –40°C to +85°C | 86 | dB | |||||||
| FREQUENCY RESPONSE | |||||||||
| GBW | Gain-bandwidth product | 1.1 | MHz | ||||||
| SR | Slew rate | G = 1, 10V Step, CL = 100pF |
4.5 | V/µs | |||||
| Settling time | 0.1% | 4 | µs | ||||||
| 0.01% | 5 | µs | |||||||
| Overload recovery time | VIN • G = VS | 1 | µs | ||||||
| THD+N | Total harmonic distortion + noise | G = 1, f = 1kHz, 3.5Vrms |
0.02 | % | |||||
| OUTPUT | |||||||||
| VOUT | Voltage output | (V–) + 1.2 | (V+) – 1.1 | V | |||||
| TA = –40°C to +85°C | (V–) + 1.2 | (V+) – 1.1 | V | ||||||
| ISC | Short-circuit current | –25/+60 | mA | ||||||
| CLOAD | Capacitive load drive | 330 | pF | ||||||
| ZO | Open-loop output impedance | f = 1MHz, IO = 0A | 575 | 575 | Ω | ||||
| POWER SUPPLY | |||||||||
| VS | Specified operating range | ±15 | V | ||||||
| Operating voltage range | |||||||||
| Dual supplies | ±2.25(1) | ±18 | V | ||||||
| Single supply | +4.5 | +36 | V | ||||||
| IQ | Quiescent current | IO = 0 | ±120 | ±270 | µA | ||||
| TA= –40°C to +85°C | ±375 | µA | |||||||