SBOS427F June 2017 – March 2021 OPA145 , OPA2145
PRODUCTION DATA
The OPA145 and OPA2145 (OPAx145) devices are part of a family of low-power JFET input amplifier that have excellent drift, low current noise, and pico-ampere input bias current. These features make the OPAx145 an excellent choice for amplifying small signals from high-impedance sensors.
The rail-to-rail output swing interfaces to modern, single-supply, precision, analog-to-digital converters (ADCs) and digital-to-analog converters (DACs). In addition, the input range that includes V– allows designers to simplify power management and take advantage of the single-supply, low-noise JFET architecture.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| OPA145 | SOIC (8) | 4.90 mm × 3.91 mm |
| VSSOP (8) | 3.00 mm × 3.00 mm | |
| SOT-23 (5) | 2.90 mm × 1.60 mm | |
| OPA2145 | SOIC (8) | 4.90 mm × 3.91 mm |
| VSSOP (8) | 3.00 mm × 3.00 mm |
OPAx145 Excels in 16-bit,
100-kSPS Fully Differential Transimpedance Imaging Application
OPAx145 Precision JFET
Technology Offers Excellent Linear Input Impedance