SBOS886E November 2017 – August 2021 OPA2375 , OPA375
PRODUCTION DATA
The OPAx375 family has a single functional mode. The OPA2375 and OPA4375 are powered on as long as the power-supply voltage is between 1.7 V (±0.85 V) and 5.5 V (±2.75 V). The OPA375 is powered on as long as the power-supply voltage is between 2.25 V (±1.125 V) and 5.5 V (±2.75 V).